EC ELECYLINDER
You can quickly find your ideal EC Electric Cylinder in the table below.
Download specific model specs, manuals, and CAD files. (*Login required for manuals. *Cadenas account required for CAD.)
Download specific model specs, manuals, and CAD files. (*Login required for manuals. *Cadenas account required for CAD.)
- Select from the pull-down menus or type in the search box to quickly filter the EC series list.
- To cancel a selection already made under a pull-down menu, just click on it.
- Click here to reset and show all EC models.
External_View | Model Specs | * Manuals | * CAD | Type | Body Width (mm) | Lead (mm) | Stroke (50mm increments) | Max H Load (kg) | Max V Load (kg) | Max Push Force (N) | Max Speed (mm/s) | Repeat- ability (mm) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | EC-TW4H | Manuals | CAD | Mini Table w/ Side-mounted motor | 78 | 06 | 030~0050 | 02.5 | 01.0 | 0030 | 0300 | ±0.05 |
![]() | EC-TW4M | Manuals | CAD | Mini Table w/ Side-mounted motor | 78 | 04 | 030~0050 | 04 | 01.5 | 0045 | 0200 | ±0.05 |
![]() | EC-TW4L | Manuals | CAD | Mini Table w/ Side-mounted motor | 78 | 02 | 030~0050 | 08 | 02.5 | 0090 | 0100 | ±0.05 |
(Note: New models might be only on their new catalogs.)
Stay Informed by Following Us
[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]
[/et_pb_text][/et_pb_column][/et_pb_row][/et_pb_section]