EC ELECYLINDER
You can quickly find your ideal EC Electric Cylinder in the table below.
Download specific model specs, manuals, and CAD files. (*Login required for manuals. *Cadenas account required for CAD.)
Download specific model specs, manuals, and CAD files. (*Login required for manuals. *Cadenas account required for CAD.)
- Select from the pull-down menus or type in the search box to quickly filter the EC series list.
- To cancel a selection already made under a pull-down menu, just click on it.
- Click here to reset and show all EC models.
External_View | Model Specs | * Manuals | * CAD | Type | Body Width (mm) | Lead (mm) | Stroke (50mm increments) | Max H Load (kg) | Max V Load (kg) | Max Push Force (N) | Max Speed (mm/s) | Repeat- ability (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | EC-S7S EC-DS7S | Manuals | EC-S7 EC-DS7 | Slider | 70 | 24 | 050~0500 | 37 | 03.0 | 0139 | 0860 | ±0.05 |
![]() | EC-S7H EC-DS7H | Manuals | EC-S7 EC-DS7 | Slider | 70 | 16 | 050~0500 | 46 | 08.0 | 0209 | 0700 | ±0.05 |
![]() | EC-S7M EC-DS7M | Manuals | EC-S7 EC-DS7 | Slider | 70 | 08 | 050~0500 | 51 | 16.0 | 0418 | 0420 | ±0.05 |
![]() | EC-S7L EC-DS7L | Manuals | EC-S7 EC-DS7 | Slider | 70 | 04 | 050~0500 | 51 | 19.0 | 0836 | 0210 | ±0.05 |
![]() | EC-S7SAH | Manuals | CAD | Slider High Rigidity (4-row built-in linear guide) | 75 | 24 | 050~0800 | 37 | 03.0 | 0139 | 1230 | ±0.05 |
![]() | EC-S7HAH | Manuals | CAD | Slider High Rigidity (4-row built-in linear guide) | 75 | 16 | 050~0800 | 46 | 08.0 | 0209 | 0980 | ±0.05 |
![]() | EC-S7MAH | Manuals | CAD | Slider High Rigidity (4-row built-in linear guide) | 75 | 08 | 050~0800 | 51 | 16.0 | 0418 | 0420 | ±0.05 |
![]() | EC-S7LAH | Manuals | CAD | Slider High Rigidity (4-row built-in linear guide) | 75 | 04 | 050~0800 | 51 | 25.0 | 0836 | 0210 | ±0.05 |
![]() | EC-S7SR | Manuals | CAD | Slider w/ Side-mounted motor | 73 | 24 | 050~0500 | 37 | 03.0 | 0139 | 0860 | ±0.05 |
![]() | EC-S7HR | Manuals | CAD | Slider w/ Side-mounted motor | 73 | 16 | 050~0500 | 46 | 08.0 | 0209 | 0700 | ±0.05 |
![]() | EC-S7MR | Manuals | CAD | Slider w/ Side-mounted motor | 73 | 08 | 050~0500 | 51 | 16.0 | 0418 | 0420 | ±0.05 |
![]() | EC-S7LR | Manuals | CAD | Slider w/ Side-mounted motor | 73 | 04 | 050~0500 | 51 | 19.0 | 0836 | 0190 | ±0.05 |
![]() | EC-S7SAHR | Manuals | CAD | Slider High Rigidity w/ Side-mounted motor (4-row built-in linear guide) | 75 | 24 | 050~0800 | 37 | 03.0 | 0139 | 1080 | ±0.05 |
![]() | EC-S7HAHR | Manuals | CAD | Slider High Rigidity w/ Side-mounted motor (4-row built-in linear guide) | 75 | 16 | 050~0800 | 46 | 08.0 | 0209 | 0840 | ±0.05 |
![]() | EC-S7MAHR | Manuals | CAD | Slider High Rigidity w/ Side-mounted motor (4-row built-in linear guide) | 75 | 08 | 050~0800 | 51 | 16.0 | 0418 | 0420 | ±0.05 |
![]() | EC-S7LAHR | Manuals | CAD | Slider High Rigidity w/ Side-mounted motor (4-row built-in linear guide) | 75 | 04 | 050~0800 | 51 | 25.0 | 0836 | 0190 | ±0.05 |
(Note: New models might be only on their new catalogs.)

Stay Informed by Following Us
[/et_pb_text][/et_pb_column][/et_pb_row][/et_pb_section]