West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
You can quickly find your ideal EC Electric Cylinder in the table below.
Download specific model specs, manuals, and CAD files.
(*Login required for manuals. *Cadenas account required for CAD.)

- Select from the pull-down menus or type in the search box to quickly filter the EC series list.
- To cancel a selection already made under a pull-down menu, just click on it.
- Click here to reset and show all EC models.

External_View

Model Specs

* Manuals

* CAD

Type

Body Width (mm)

Lead (mm)

Stroke (50mm increments)

Max H Load (kg)

Max V Load (kg)

Max Push Force (N)

Max Speed (mm/s)

Repeat- ability (mm)

EC-RR7SManualsCADRadial Cylinder (2-row built-in linear guide)7324065~03152003.001820860±0.05
EC-RR7HManualsCADRadial Cylinder (2-row built-in linear guide)7316065~03155008.002730700±0.05
EC-RR7MManualsCADRadial Cylinder (2-row built-in linear guide)7308065~03156018.005470350±0.05
EC-RR7LManualsCADRadial Cylinder (2-row built-in linear guide)7304065~03158019.010940175±0.05
EC-RR7SAHManualsCADRadial Cylinder High Rigidity (4-row built-in linear guide)7524050~05002003.001820860±0.05
EC-RR7HAHManualsCADRadial Cylinder High Rigidity (4-row built-in linear guide)7516050~05005008.002730700±0.05
EC-RR7MAHManualsCADRadial Cylinder High Rigidity (4-row built-in linear guide)7508050~05006018.005470350±0.05
EC-RR7LAHManualsCADRadial Cylinder High Rigidity (4-row built-in linear guide)7504050~05008028.010940175±0.05
EC-RR7SRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (2-row built-in linear guide)7324065~03152003.001820860±0.05
EC-RR7HRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (2-row built-in linear guide)7316065~03155008.002730700±0.05
EC-RR7MRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (2-row built-in linear guide)7308065~03156018.005470320±0.05
EC-RR7LRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (2-row built-in linear guide)7304065~03158019.010940160±0.05
EC-RR7SAHRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (4-row built-in linear guide)7524050~05002003.001820860±0.05
EC-RR7HAHRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (4-row built-in linear guide)7516050~05005008.002730700±0.05
EC-RR7MAHRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (4-row built-in linear guide)7508050~05006018.005470350±0.05
EC-RR7LAHRManualsCADRadial Cylinder High Rigidity w/ Side-mounted motor (4-row built-in linear guide)7504050~05008019.010940175±0.05
EC-RR7SWManualsCADRadial Cylinder Dust/ Splash-proof7324065~03152003.001820860±0.05
EC-RR7HWManualsCADRadial Cylinder Dust/ Splash-proof7316065~03155008.002730700±0.05
EC-RR7MWManualsCADRadial Cylinder Dust/ Splash-proof7308065~03156018.005470350±0.05
EC-RR7LWManualsCADRadial Cylinder Dust/ Splash-proof7304065~03158019.010940175±0.05

  (Note: New models might be only on their new catalogs.)

 
 

Stay Informed by Following Us

[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]


[/et_pb_text][/et_pb_column][/et_pb_row][/et_pb_section]