EC-S8X□AHCR
*Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.
Main Specifications
item | Contents | ||||
---|---|---|---|---|---|
Lead | Ball screw lead (mm) | 20 | 10 | 5 | |
Horizontal | Payload capacity | Maximum payload (kg) | 40 | 70 | 90 |
Speed/Acceleration | Maximum speed (mm/s) | 900 | 450 | 225 | |
Minimum speed (mm/s) | twenty five | 13 | 7 | ||
Rated acceleration/deceleration (G) | 0.3 | 0.3 | 0.3 | ||
Maximum acceleration/deceleration (G) | 1 | 0.5 | 0.3 | ||
vertical | Payload capacity | Maximum payload (kg) | 4 | twenty five | 55 |
Speed/Acceleration | Maximum speed (mm/s) | 650 | 400 | 225 | |
Minimum speed (mm/s) | twenty five | 13 | 7 | ||
Rated acceleration/deceleration (G) | 0.3 | 0.3 | 0.3 | ||
Maximum acceleration/deceleration (G) | 0.5 | 0.5 | 0.3 | ||
Pressing | Maximum thrust when pressing (N) | 147 | 294 | 588 | |
Maximum pressing speed (mm/s) | 20 | 20 | 20 | ||
Clean room specifications | Suction amount (NL/min) (Note 5) | 121 | 75 | 61 | |
brake | Brake Specifications | Non-excitation electromagnetic brake | |||
Brake holding force (kgf) | 4 | twenty five | 55 | ||
stroke | Minimum stroke (mm) | 700 | 700 | 700 | |
Maximum stroke (mm) | 2000 | 2000 | 2000 | ||
Stroke pitch (mm) | 50 | 50 | 50 |
(Note 5) This is an estimate of the suction volume at maximum speed.
item | Contents |
---|---|
Drive system | Ball screw φ16mm rolled C10 |
Repeated positioning accuracy | Lead 5/10: ±0.02mm, Lead 20: ±0.03mm |
Lost Motion | - (Cannot be indicated due to two-point positioning function.) |
base | Dedicated aluminum extrusion (equivalent to A6063SS-T6) Black anodized |
Linear guide | Direct-acting infinite circulation type |
Static allowable moment | Ma: 327 N・m |
Mb: 389 N・m | |
Mc: 629 Nm | |
Dynamic allowable moment (Note 6) |
Ma: 120 N・m |
Mb: 143 N・m | |
Mc: 226 N・m | |
Cleanliness | ISO Class 2.5 (ISO 14644-1 standard) |
Ambient temperature and humidity | 0 to 40°C, 85% RH or less (no condensation) |
Protection rating | IP20 |
Vibration and shock resistance | 4.9m/ s2 |
Overseas compatible standards | CE mark, RoHS directive |
Motor Type | Pulse motor (□56SP) (power capacity: max. 6A) |
Encoder Type | Incremental/Battery-less Absolute |
Encoder Pulse Number | 800 pulses/rev |
deadline | Listed on the website [Delivery Date Inquiry] |
(Note 6) Based on a standard rated life of 5,000 km. The running life will vary depending on the operating conditions and installation. Please check the running life on page 1-276 of the general catalog .
Slider type moment direction

Payload table by speed/acceleration
The unit of payload is kg. Blank spaces mean the item cannot be operated.
posture | Horizontal | vertical | ||||
---|---|---|---|---|---|---|
speed | Acceleration (G) | |||||
(mm/s) | 0.3 | 0.5 | 0.7 | 1 | 0.3 | 0.5 |
0 | 40 | 30 | twenty five | twenty five | 4 | 4 |
200 | 40 | 30 | twenty five | twenty five | 4 | 4 |
300 | 40 | 30 | twenty five | twenty three | 4 | 4 |
350 | 35 | 30 | twenty three | 20 | 1 | 1 |
650 | 15 | 10 | 5 | 3 | 1 | 1 |
800 | 5 | 1 | ||||
900 | 1 |
posture | Horizontal | vertical | ||
---|---|---|---|---|
speed | Acceleration (G) | |||
(mm/s) | 0.3 | 0.5 | 0.3 | 0.5 |
0 | 70 | 70 | twenty five | twenty five |
100 | 70 | 70 | twenty five | twenty five |
200 | 65 | 50 | 20 | 20 |
300 | 60 | 30 | 9 | 8 |
400 | 15 | 5 | 3 | 2 |
450 | 5 |
posture | Horizontal | vertical |
---|---|---|
Speed (mm/s) |
Acceleration (G) | |
0.3 | 0.3 | |
0 | 90 | 55 |
50 | 90 | 55 |
75 | 90 | 30 |
135 | 90 | 6 |
175 | 70 | 3 |
200 | 30 | 3 |
225 | 2 | 1 |
Stroke and maximum speed
(Unit: mm/s)
Lead (mm) |
700 to 1150 (in 50mm increments) |
1200 (mm) |
1250 (mm) |
1300 (mm) |
1350 (mm) |
1400 (mm) |
1450 (mm) |
1500 (mm) |
1550 (mm) |
1600 (mm) |
1650 (mm) |
1700 (mm) |
1750 (mm) |
1800 (mm) |
1850 (mm) |
1900 (mm) |
1950 (mm) |
2000 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20 | 900 <650> |
900 <650> |
850 <650> |
790 <650> |
740 <650> |
690 <650> |
650 | 610 | 570 | 540 | 510 | 480 | 460 | 430 | 410 | 390 | 370 | 360 |
10 | 450 <400> |
440 <400> |
410 <400> |
380 | 360 | 340 | 320 | 300 | 280 | 260 | 250 | 240 | 220 | 210 | 200 | 190 | 180 | 170 |
5 | 225 | 210 | 200 | 190 | 180 | 170 | 160 | 150 | 140 | 130 | 125 | 120 | 110 | 105 | 100 | 95 | 90 | 85 |
(Note) Values in < > are for vertical use.
Correlation diagram between pressing force and current limit value

Adaptive Controller
(Note) The EC series has a built-in controller. For details on the built-in controller, see page 2-769 of the general catalog .
International Standards
Selection considerations
![]() |
(1) When the stroke is long, the maximum speed decreases due to the critical speed of the ball screw. Check the maximum speed of the desired stroke in "Stroke and maximum speed". (2) The maximum load capacity in "Main specifications" is indicated. For details, refer to "Table of load capacity by speed and acceleration". (3) When performing a pressing operation, refer to "Correlation diagram of pressing force and current limit value". The pressing force is a guideline value. Please refer to page 1-315 of the general catalog for points to note . (4) Duty ratio must be limited depending on the ambient temperature used. For details, refer to page 1-326 of the general catalog . (5) Caution is required depending on the mounting position. For details, refer to page 1-307 of the general catalog . (6) The guideline for the overhang load length is 400 mm or less in the Ma, Mb, and Mc directions. For details on the overhang load length, refer to the explanation on page 2-109 of the general catalog . (7) The center of gravity of the mounting object should be 1/2 or less of the overhang distance. Even if the overhang distance and load moment are within the allowable values, if abnormal vibrations or noise occur during operation, loosen the operating conditions before use. (8) When connecting the RCON-EC connection specification (ACR) to the EC connection unit (RCON-EC-4), there is a limit to the number of connections that can be made. For details, please refer to page 2-798 of the general catalog . |
Dimensions
ST: Stroke
ME: Mechanical end
SE: Stroke end
(Note) When performing origin return, the slider will move to the ME, so please be careful not to interfere with the surroundings.
(Note) Pay attention to the length of the mounting bolts. When using mounting screws on the back of the base, if the bolts are long, they may interfere with the internal parts, causing abnormal sliding or damage to the parts.
(Note) If you want to secure the actuator using the through-hole in the base, you will need to remove the side cover and stainless steel sheet.

Stroke dimensions
stroke | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | 1100 | 1150 | 1200 | 1250 | 1300 | 1350 | 1400 | 1450 | 1500 | 1550 | 1600 | 1650 | 1700 | 1750 | 1800 | 1850 | 1900 | 1950 | 2000 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L | No brakes | 1207.5 | 1257.5 | 1307.5 | 1357.5 | 1407.5 | 1457.5 | 1507.5 | 1557.5 | 1607.5 | 1657.5 | 1707.5 | 1757.5 | 1807.5 | 1857.5 | 1907.5 | 1957.5 | 2007.5 | 2057.5 | 2107.5 | 2157.5 | 2207.5 | 2257.5 | 2307.5 | 2357.5 | 2407.5 | 2457.5 | 2507.5 |
With brake | 1265.5 | 1315.5 | 1365.5 | 1415.5 | 1465.5 | 1515.5 | 1565.5 | 1615.5 | 1665.5 | 1715.5 | 1765.5 | 1815.5 | 1865.5 | 1915.5 | May 1965 | 2015.5 | 2065.5 | 2115.5 | 2165.5 | 2215.5 | 2265.5 | 2315.5 | 2365.5 | 2415.5 | 2465.5 | 2515.5 | 2565.5 | |
A | 1027.5 | 1077.5 | 1127.5 | 1177.5 | 1227.5 | 1277.5 | 1327.5 | 1377.5 | 1427.5 | 1477.5 | 1527.5 | 1577.5 | 1627.5 | 1677.5 | 1727.5 | 1777.5 | 1827.5 | 1877.5 | 1927.5 | May 1977 | 2027.5 | 2077.5 | 2127.5 | 2177.5 | 2227.5 | 2277.5 | 2327.5 | |
B | 964 | 1014 | 1064 | 1114 | 1164 | 1214 | 1264 | 1314 | 1364 | 1414 | 1464 | 1514 | 1564 | 1614 | 1664 | 1714 | 1764 | 1814 | 1864 | 1914 | 1964 | 2014 | 2064 | 2114 | 2164 | 2214 | 2264 | |
D | 9 | 9 | 10 | 10 | 11 | 11 | 12 | 12 | 13 | 13 | 14 | 14 | 15 | 15 | 16 | 16 | 17 | 17 | 18 | 18 | 19 | 19 | 20 | 20 | twenty one | twenty one | twenty two | |
E | 20 | 20 | twenty two | twenty two | twenty four | twenty four | 26 | 26 | 28 | 28 | 30 | 30 | 32 | 32 | 34 | 34 | 36 | 36 | 38 | 38 | 40 | 40 | 42 | 42 | 44 | 44 | 46 | |
G | 9 | 9 | 10 | 10 | 11 | 11 | 12 | 12 | 13 | 13 | 14 | 14 | 15 | 15 | 16 | 16 | 17 | 17 | 18 | 18 | 19 | 19 | 20 | 20 | twenty one | twenty one | twenty two | |
H | 20 | 20 | twenty two | twenty two | twenty four | twenty four | 26 | 26 | 28 | 28 | 30 | 30 | 32 | 32 | 34 | 34 | 36 | 36 | 38 | 38 | 40 | 40 | 42 | 42 | 44 | 44 | 46 | |
J | 800 | 800 | 900 | 900 | 1000 | 1000 | 1100 | 1100 | 1200 | 1200 | 1300 | 1300 | 1400 | 1400 | 1500 | 1500 | 1600 | 1600 | 1700 | 1700 | 1800 | 1800 | 1900 | 1900 | 2000 | 2000 | 2100 |
Mass by stroke
stroke | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | 1100 | 1150 | 1200 | 1250 | 1300 | 1350 | 1400 | 1450 | 1500 | 1550 | 1600 | 1650 | 1700 | 1750 | 1800 | 1850 | 1900 | 1950 | 2000 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Mass (kg) |
No brakes | 9.5 | 9.8 | 10.1 | 10.4 | 10.7 | 11.0 | 11.3 | 11.6 | 11.9 | 12.2 | 12.5 | 12.8 | 13.1 | 13.4 | 13.7 | 14.0 | 14.3 | 14.6 | 14.9 | 15.2 | 15.5 | 15.8 | 16.1 | 16.4 | 16.7 | 17.0 | 17.3 |
With brake | 10.0 | 10.3 | 10.6 | 10.9 | 11.2 | 11.5 | 11.8 | 12.1 | 12.4 | 12.7 | 13.0 | 13.3 | 13.6 | 13.9 | 14.2 | 14.5 | 14.8 | 15.1 | 15.4 | 15.7 | 16.0 | 16.3 | 16.6 | 16.9 | 17.2 | 17.5 | 17.8 |