West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI | | EC-S3□A_DS3□A

Stroke and maximum speed

(Unit: mm/s)

Lead
(mm)
200 to 400
(in 50mm increments)
6 420
4 280
2 140

Correlation diagram between pressing force and current limit value

Adaptive Controller

(Note) The EC series has a built-in controller. For details on the built-in controller, see page 2-769 .

International Standards

Selection considerations

(1) The maximum load capacity is shown in the "Main Specifications". For details, refer to the "Load Capacity by Speed ​​and Acceleration Table".
(2) When performing a pressing operation, refer to the "Correlation Diagram of Pressing Force and Current Limit Value". The pressing force is a guideline value. Please refer to page 1-315
for precautions. (3) Caution is required depending on the mounting position. Please refer to page 1-307
for details. (4) The guideline for the overhang load length is 100 mm or less in the Ma, Mb, and Mc directions. For details on the overhang load length , please refer to the explanation on page 2-109
. (5) The center of gravity of the mounting object should be 1/2 or less of the overhang distance. If abnormal vibrations or noise occur during operation even if the overhang distance and load moment are within the allowable values, relax the operating conditions.

Dimensions

EC-S3□A

ST: Stroke

ME: Mechanical end

SE: Stroke end

(Note) When performing origin return, the slider will move to the ME, so please be careful not to interfere with the surroundings.

(Note) Square nuts come with nut holders (6 pcs.).

(Note) The diagram below shows the motor mounted on the top (MOT).

Stroke dimensions

stroke 200 250 300 350 400
L incremental No brakes 418 468 518 568 618
With brake 443 493 543 593 643
Battery-less
absolute
No brakes 443 493 543 593 643
With brake 463 513 563 613 663
A 293 343 393 443 493
B 264 314 364 414 464
J 200 250 300 350 400

Mass by stroke

stroke 200 250 300 350 400
Mass
(kg)
No brakes 1.0 1.1 1.2 1.3 1.4
With brake 1.1 1.2 1.3 1.4 1.5

Motor mounting direction change (optional)

EC-DS3□A〈with digital speed controller〉

ST: Stroke

ME: Mechanical end

SE: Stroke end

(Note) When performing origin return, the slider will move to the ME, so please be careful not to interfere with the surroundings.

(Note) Square nuts come with nut holders (6 pcs.).

(Note) The diagram below shows the motor mounted on the top (MOT).

Stroke dimensions

stroke 200 250 300 350 400
L incremental No brakes 418 468 518 568 618
With brake 443 493 543 593 643
Battery-less
absolute
No brakes 443 493 543 593 643
With brake 463 513 563 613 663
A 293 343 393 443 493
B 264 314 364 414 464
J 200 250 300 350 400

Mass by stroke

stroke 200 250 300 350 400
Mass
(kg)
No brakes 1.1 1.2 1.3 1.4 1.5
With brake 1.2 1.3 1.4 1.5 1.6

Motor mounting direction change (optional)

Shares
Share This