EC – Mounting & Dismounting Device of Returnable Box Lids
A device to mount and dismount the lids of returnable boxes in which finished parts are stored.

In the past, an air cylinder was used to "remove and put a lid" from/on the returnable box. However, sometimes the lids could not be closed due to dropping of the lid or positional errors. The ELECYLINDER® moves smoothly without shocks, and stops on the numerically designated position, preventing the lids from dropping due to shocks and eliminating failures to close lids due to positional errors.