EC-GRBP10
*Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.
Main Specifications
item | Contents | |
---|---|---|
Lead | Trapezoidal thread lead (mm) | 1.5 |
Pulley reduction ratio | 1.25 | |
Grasping Action | Maximum gripping force (N) (both sides) | 100 |
Gripping speed (mm/s) (one side) | 5 | |
Approach movement | Maximum speed (mm/s) (one side) | 90 |
Minimum speed (mm/s) (one side) | 5 | |
Rated acceleration/deceleration (G) (one side) | 0.3 | |
Maximum acceleration/deceleration (G) (one side) | 0.3 | |
brake | Brake specifications | - |
Brake holding force (N) | - | |
stroke | Minimum stroke (mm) (one side) | 15 |
Maximum stroke (mm) (one side) | 15 |
item | Contents |
---|---|
Drive system | Timing belt + left and right trapezoidal slide screw |
Repeated positioning accuracy | ±0.05mm |
Lost Motion | - (Cannot be indicated due to two-point positioning function.) |
Backlash (one side) | 0.15mm or less |
Linear guide | Finite Guide |
Static allowable moment | Ma: 3.60 N・m |
Mb: 3.60 N・m | |
Mc: 10.2 N・m | |
Vertical allowable load (Note 7) | 598N |
Ambient temperature and humidity | 0 to 40°C, 85% RH or less (no condensation) |
Protection rating | IP20 |
Vibration and shock resistance | 4.9m/ s2 |
Overseas compatible standards | CE mark, RoHS directive |
Motor Type | Pulse motor (□28) (power capacity: max. 2A) |
Encoder Type | Incremental/Battery-less Absolute |
Encoder Pulse Number | 16384 pulses/rev |
deadline | Listed on the website [Delivery Date Inquiry] |
(Note 7) If the product is used under a load exceeding the above values, it may shorten its lifespan or become damaged.
Slide type moment direction

Adaptive Controller
(Note) The EC series has a built-in controller. For details on the built-in controller, see page 2-769 .
International Standards
Selection considerations
![]() |
(1) The maximum opening and closing speed in the "Main Spec" indicates the operating speed on one side. The relative operating speed is twice the value. (2) The maximum gripping force in the "Main Spec" is the total gripping force of both fingers when the gripping point distance and overhang distance are 0. For the actual workpiece mass that can be transported, please refer to "Confirming the gripping point distance". (3) When gripping a workpiece, be sure to use the pressing operation. (4) The self-locking mechanism maintains the gripping force even when the power is cut off. (However, it does not guarantee that the workpiece will not be dropped.) When removing a workpiece that is being gripped when the power is cut off, turn the opening and closing screw on the side or remove the finger attachment to remove the workpiece. |
Dimensions
ME: Mechanical end
SE: Stroke end
(Note) The standard setting is that the open side is the home position. If you wish to set the home position to the closed side, please specify the option (model: NM).
Note: Make sure to secure the cable so that the base of the cable does not move.
(Note) The actuator cable exit direction is standard at the rear, but can be changed to one of four directions as an option.

Mass by stroke
item | Contents |
---|---|
mass | 0.53kg |
Check gripping distance

Please use the product so that the distance (L, H) from the finger (claw) mounting surface to the gripping point is within the range shown in the graph.

(Note) If the limit range is exceeded, excessive moment will be applied to the finger sliding part and internal mechanism, which may adversely affect the service life.
Grip Force
■Correlation diagram between gripping force and current limit value

(Note) This is the total value for both fingers when the gripping point distance (L, H) is 0.
(Note) These are approximate values. There is a variation of about 0 to 60%. The possibility of variation is particularly high when the current limit value is set outside the recommended range (the colored range of the graph).
(Note) When gripping (pushing), the speed is fixed at 5 mm/s.
■ Guideline for gripping point distance and gripping force

(Note) The gripping force at the extension position is shown when the maximum gripping force is 100%. The results may vary depending on the rigidity of the finger attachment used.