EC-GD5
*Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.
Main Specifications
item | Contents | |||||
---|---|---|---|---|---|---|
Lead | Ball screw lead (mm) | 16 | 10 | 5 | 2.5 | |
Horizontal | Payload capacity | Maximum payload (kg) (power saving disabled) | 6.5 | 16 | twenty five | 35 |
Maximum payload (kg) (power saving enabled) | 6.5 | 15 | twenty five | 35 | ||
Speed/Acceleration | Maximum speed (mm/s) | 800 | 600 | 300 | 150 | |
Minimum speed (mm/s) | 40 | 30 | 7 | 4 | ||
Rated acceleration/deceleration (G) | 0.3 | 0.3 | 0.3 | 0.3 | ||
Maximum acceleration/deceleration (G) | 1 | 1 | 0.5 | 0.3 | ||
vertical | Payload capacity | Maximum payload (kg) (power saving disabled) | 1.5 | 2.5 | 6.5 | 6.5 |
Maximum payload (kg) (power saving enabled) | 1 | 2.5 | 5 | 6.5 | ||
Speed/Acceleration | Maximum speed (mm/s) | 800 | 600 | 300 | 135 | |
Minimum speed (mm/s) | 40 | 30 | 7 | 4 | ||
Rated acceleration/deceleration (G) | 0.3 | 0.3 | 0.3 | 0.3 | ||
Maximum acceleration/deceleration (G) | 0.5 | 0.5 | 0.5 | 0.3 | ||
Pressing | Maximum thrust when pressing (N) | 46 | 73 | 150 | 310 | |
Maximum pressing speed (mm/s) | 40 | 30 | 20 | 20 | ||
brake | Brake specifications | Non-excitation electromagnetic brake | ||||
Brake holding force (kgf) | 1.5 | 2.5 | 6.5 | 6.5 | ||
stroke | Minimum stroke (mm) | 50 | 50 | 50 | 50 | |
Maximum stroke (mm) | 150 | 150 | 150 | 150 | ||
Stroke pitch (mm) | 50 | 50 | 50 | 50 |
item | Contents |
---|---|
Drive system | Ball screw φ8mm rolled C10 |
Repeated positioning accuracy | ±0.02mm |
Lost Motion | - (Cannot be indicated due to two-point positioning function.) |
Rod non-rotation accuracy | - |
Running life | 5000km |
Ambient temperature and humidity | 0 to 40°C, 85% RH or less (no condensation) |
Protection rating | IP20 |
Vibration and shock resistance | 4.9m/ s2 |
Overseas compatible standards | CE mark, RoHS directive |
Motor Type | Pulse motor (□35) (power capacity: max. 4.2A) |
Encoder Type | Incremental/Battery-less Absolute |
Encoder Pulse Number | 800 pulses/rev |
deadline | Listed on the website [Delivery Date Inquiry] |
Payload capacity by speed and acceleration *Power saving setting is disabled at the time of shipment. For details, see page 1-23 .
Power saving setting disabled (power mode) The unit of payload is kg. Blank spaces mean the operation is disabled.
posture | Horizontal | vertical | ||||
---|---|---|---|---|---|---|
Speed (mm/s) |
Acceleration (G) | |||||
0.3 | 0.5 | 0.7 | 1 | 0.3 | 0.5 | |
0 | 6.5 | 4 | 3 | 2 | 1.5 | 1.25 |
140 | 6.5 | 4 | 3 | 2 | 1.5 | 1.25 |
280 | 6.5 | 4 | 3 | 2 | 1.5 | 1.25 |
420 | 6.5 | 4 | 2.5 | 1.5 | 1.5 | 1.25 |
560 | 5 | 3 | 2 | 1 | 1 | 1 |
700 | 3.5 | 1.5 | 1 | 0.5 | 1 | 1 |
800 | 1 | 1 | 0.5 | 0.5 |
posture | Horizontal | vertical | ||||
---|---|---|---|---|---|---|
Speed (mm/s) |
Acceleration (G) | |||||
0.3 | 0.5 | 0.7 | 1 | 0.3 | 0.5 | |
0 | 16 | 11 | 7 | 4.5 | 2.5 | 2 |
175 | 16 | 11 | 7 | 4.5 | 2.5 | 2 |
350 | 12.5 | 7 | 4 | 2.5 | 2.5 | 2 |
435 | 9.5 | 5 | 3 | 1.5 | 2 | 2 |
525 | 5 | 4 | 2 | 1 | 1.5 | 1 |
600 | 4.5 | 2 | 1 | 0.5 | 0.5 |
posture | Horizontal | vertical | ||
---|---|---|---|---|
Speed (mm/s) |
Acceleration (G) | |||
0.3 | 0.5 | 0.3 | 0.5 | |
0 | twenty five | twenty two | 6.5 | 4.5 |
85 | twenty five | twenty two | 6.5 | 4.5 |
130 | twenty five | 20 | 5 | 4.5 |
215 | 15 | 15 | 4 | 4 |
260 | 10 | 10 | 2 | 2 |
300 | 5 | 5 | 1.5 | 1.5 |
posture | Horizontal | vertical |
---|---|---|
Speed (mm/s) |
Acceleration (G) | |
0.3 | 0.3 | |
0 | 35 | 6.5 |
40 | 35 | 6.5 |
85 | 35 | 6.5 |
105 | 35 | 6.5 |
135 | 30 | 2 |
150 | 10 |
Power saving setting enabled (energy saving mode) The unit of payload is kg. Blank spaces mean the operation is disabled.
posture | Horizontal | vertical | |
---|---|---|---|
Speed
(mm/s) |
Acceleration (G) | ||
0.3 | 0.7 | 0.3 | |
0 | 6.5 | 2.5 | 1 |
140 | 6.5 | 2.5 | 1 |
280 | 5 | 2 | 1 |
420 | 4 | 1 | 0.5 |
560 | 2.5 | 0.5 | 0.5 |
posture | Horizontal | vertical | |
---|---|---|---|
Speed
(mm/s) |
Acceleration (G) | ||
0.3 | 0.7 | 0.3 | |
0 | 15 | 5.5 | 2.5 |
175 | 15 | 5.5 | 2.5 |
350 | 6 | 2 | 1.5 |
435 | 4.5 | 1.5 | 0.5 |
525 | 0.5 |
posture | Horizontal | vertical |
---|---|---|
Speed
(mm/s) |
Acceleration (G) | |
0.3 | 0.3 | |
0 | twenty five | 5 |
85 | twenty five | 5 |
130 | twenty five | 5 |
215 | 8 | 2 |
posture | Horizontal | vertical |
---|---|---|
Speed
(mm/s) |
Acceleration (G) | |
0.3 | 0.3 | |
0 | 35 | 6.5 |
40 | 35 | 6.5 |
85 | 34 | 6.5 |
105 | twenty five | 1 |
Stroke and maximum speed
(Unit: mm/s)
Lead (mm) |
Power saving settings | 50 to 150 (in 50mm increments) |
---|---|---|
16 | invalid | 800 |
valid | 560 | |
10 | invalid | 600 |
valid | 525<435> | |
5 | invalid | 300 |
valid | 215 | |
2.5 | invalid | 150<135> |
valid | 105 |
(Note) Values in < > are for vertical use.
Correlation diagram between pressing force and current limit value

Adaptive Controller
(Note) The EC series has a built-in controller. For details on the built-in controller, see page 2-769 .
International Standards
Selection considerations
![]() |
(1) The payload in the "Main Specifications" is the maximum value. (2) The horizontal payload is the value when a guide is used to prevent radial and moment loads from being applied to the rod. If no guide is installed, refer to "Radial Load and Running Life." (3) If performing a pressing operation, refer to "Correlation Diagram of Pressing Force and Current Limit Value." The pressing force is a guideline value. Please see page 1-315 for points of caution . |
Dimensions
ST: Stroke
ME: Mechanical end
SE: Stroke end
(Note) When performing a return to origin, the rod moves to the ME, so be careful not to interfere with the surroundings.

Stroke dimensions
Encoder Type | incremental | Battery-less absolute | |||||
---|---|---|---|---|---|---|---|
stroke | 50 | 100 | 150 | 50 | 100 | 150 | |
L | No brakes | 141 | 191 | 241 | 166 | 191 | 241 |
With brake | 191 | 191 | 241 | 204 | 204 | 241 | |
B | No brakes | 73 | one two three | 173 | 98 | one two three | 173 |
With brake | one two three | one two three | 173 | 136 | 136 | 173 | |
D | No brakes | 1 | 2 | 3 | 1 | 2 | 3 |
With brake | 2 | 2 | 3 | 2 | 2 | 3 | |
E | No brakes | 4 | 6 | 8 | 4 | 6 | 8 |
With brake | 6 | 6 | 8 | 6 | 6 | 8 |
Mass by stroke
Encoder Type | incremental | Battery-less absolute | |||||
---|---|---|---|---|---|---|---|
stroke | 50 | 100 | 150 | 50 | 100 | 150 | |
Mass (kg) |
No brakes | 2.1 | 2.4 | 2.7 | 2.2 | 2.4 | 2.7 |
With brake | 2.5 | 2.5 | 2.8 | 2.5 | 2.6 | 2.8 |
Radial load and running life

