EC – Centering Device for Beverage Paper Packs
A device for centering beverage paper packs on a conveyor.

Previously, air cylinders were used to align beverage paper packs in the center.
Air pressure adjustments (to prevent the packs from being smashed) after a periodical maintenance was difficult.
The employment of ELECYLINDER® allows a numeric input of speed and provides a good reproducibility. It has regularized the maintenance work. In addition, an air-less operation has also contributed to energy-saving.
Air pressure adjustments (to prevent the packs from being smashed) after a periodical maintenance was difficult.
The employment of ELECYLINDER® allows a numeric input of speed and provides a good reproducibility. It has regularized the maintenance work. In addition, an air-less operation has also contributed to energy-saving.