
September 13, 2017
Once or twice a month, we like to share IAI Actuator News with the automation community.
Here is a new Easy Automation Application Improvement video.
Easy Automation Improvement Example V.6-1
Roll Threading Machine for Hexagonal Socket Head Setscrews
This system rolls hexagonal socket head setscrews. Air cylinders are used to introduce material to the rolling machine and remove processed setscrews from the machine.
Problems occurred with Air Cylinder
The part may drop due to the shock that generates when the Y-axis stops.
The shock can be reduced by lowering the speed of the air cylinder.
However, the speed cannot be lowered because the productivity will drop too low.
When the air cylinder was used, the defect rate due to dropped parts was 10%.
(Dropped parts must be disposed of.)
Automation Improvements Achieved by the ROBO Cylinder®
1. Shock-free operation achieved by deceleration setting function
The ROBO Cylinder lets you set desired decelerations.
By setting the deceleration low, the actuator decelerates smoothly to a stop.
As a result, there are no more defects due to parts dropping.
Defect rate: |
Air cylinder:
|
ROBO Cylinder®:
|
2. Shortened the cycle time by speed & acceleration setting function
The ROBO Cylinder® lets you set desired speeds, accelerations and decelerations.
Setting the speed and acceleration high enabled high-speed operation, and the cycle time became shorter.
As a result, the cycle time decreased from 4.6 seconds to 3.1 seconds.
Cycle time: |
Air cylinder:
|
ROBO Cylinder®:
|
3. Substantially shorter line operating hours
Since the percent of defective parts dropped to 0% and the cycle time is now shorter, the line operating hours needed to produce the required quantity per day has decreased.
Line operating hours decreased by 6 hours a day.
Line operating hours: |
Air cylinder:
|
ROBO Cylinder®:
|
Cost Cutting Effect
(1) Conditions
Required production quantity | 10,000 pieces/day |
Labor cost | $18*/hour |
(Estimate) Cost of product | $0.04*/piece |
Annual operation days | 240 days |
(2) Comparison of air cylinder and ROBO Cylinder®
Item | System using air cylinder | System using ROBO Cylinder® |
Cycle time | 4.6 seconds | 2.9 seconds |
Defect rate | 10% | 0% |
Line operating hours | 14.6 hours/day | 8.6 hours/day |
10,000 pieces x 1.1 (percent defective 10%) = 11,000 pieces 4.6 seconds x 11,000 pieces = 50,600 seconds or 14.1 hours Choko-tei (Down time) 30 minutes/day |
3.1 seconds x 10,000 pieces = 31,000 seconds or 8.6 hours |
|
Labor cost | $63,072*/year | $37,152*/year |
14.6 hours/day x $18*/hour x 240 days/year = $63,062*/year |
8.6 hours/day x $18*/hour x 240 days/year = $37,152*/year |
|
Defect disposal cost | $9,600* | $0 |
1,000 pieces x $0.04*/piece = $40* $40* x 240 days = $9,600* |
(3) Cost Cutting Effect
Air Cylinder | ROBO Cylinder® | ||
Labor cost | $63,072* - | $37,152* = | $25,920* |
Defect disposal cost | $9,600* - | $0 = | $9,600* |
Difference = | $35,520* |
Result
By adopting the ROBO Cylinder®, the cycle time decreased by 30%, the defect rate dropped to 0%, and annual savings of $35,520* could be achieved.
* Exchange Rate: 1(USD) = 100(Japanese Yen)
IAI Sales & Tech Support Lines
Please call IAI America from 8:30 am to 5:00 pm at these locations:
Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712
Outside office hours, please use our contact form.