Easy Automation Improvement Example Vol.7-1
Loader / Unloader for Press Machine
A loader/unloader for a press machine that produces lids for cans. It loads the material from the material feeder to the press machine and unloads the pressed products to the product chute.
Problems occurred with Air Cylinder
The material or product may drop due to a shock when the X-axis stops.
The shock can be reduced by lowering the speed of the air cylinder, but lowering the speed is impractical as it would reduce the production volume.
The current cycle time is 4.6 seconds.
The defect rate is 0.1%. So, there are approx. 10 defective products a day.
Defective products are thrown away.
Improvements Achieved by the ROBO Cylinder®
1. Shorter cycle time by using acceleration & deceleration functions
The ROBO Cylinder lets you set desired speed, acceleration, and deceleration.
By setting high speed, high acceleration, and gradual deceleration, high-speed operation with shock-less stopping became possible.
As a result, the cycle time was reduced by 1.7 seconds, and the line operating hours per day became shorter by 4.7 hours.
Cycle time: |
Air cylinder:
|
ROBO Cylinder®:
|
Line operating hours: |
Air cylinder:
|
ROBO Cylinder®:
|
2. Defect Rate Dropped to 0%
Gradual deceleration eliminated the shock caused by stopping.
As a result, there are no more defective products due to dropping of materials or products.
Defect rate: (Production volume: 10,000 pieces/day) |
Air cylinder:
|
ROBO Cylinder®:
|
3. Simpler system configuration with multi-point
With the ROBO Cylinder®, multi-point positioning is easy. Anyone can perform adjustments in the same way by simply entering values on the teaching pendant.
Cost Cutting Effect
(1) Conditions
Required production quantity | 10,000 pieces/day |
Labor cost | $18*/hour |
Cost of product | $0.028*/piece |
Annual operation days | 250 days |
(2) Comparison of air cylinder and ROBO Cylinder®
Item | System using air cylinder | System using ROBO Cylinder® |
Cycle time | 4.6 seconds | 2.9 seconds |
Line operating hours | 12.8 hours/day | 8.1 hours/day |
4.6 seconds x 10,000pieces = 250 days/year = $57,600*/year |
2.9 seconds x 10,000 pieces = 29,000 seconds ≈ 8.1 hours |
|
Labor cost | $57,600*/year | $36,450*/year |
12.8 hours/day x $18*/hour x 250 days/year = $57,600*/year |
8.1 hours/day x $18*/hour x 250 days/year = $36,450*/year |
|
Defect disposal cost | $70* | $0/year |
10 pieces/day x $0.028*/piece x 250 days/year = $70* |
(3) Cost Cutting Effect
Air Cylinder | ROBO Cylinder® | ||
Labor cost | $57,600* - | $36,450* = | $21,150* |
Defect disposal cost | $70* - | $0 = | $70* |
Difference = | $21,220* |
Result
By adopting the ROBO Cylinder®, the cycle time was reduced, and the line operating hours became approx. 35% shorter, resulting in an annual cost saving of $21,220* .
Please call IAI America from 8:30 am to 5:00 pm at these locations:
Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712
Outside office hours, please use our contact form.