West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Example Video #15: Exterior view inspection system for vehicle onboard large module - Air cylinder vs IAI's ROBO Cylinder

Reduced line operating hours by approx. 25% due to vibration-free stopping and high-speed operation.
Inspect the conditions, positions and quantities of two types of insert parts installed in large onboard resin cases. Formed parts are placed and removed from the system by an operator.

Improvements achieved by electric linear actuators:
Point 1: Shorter the cycle time through optimization of operating conditions and eliminate standby time.
Point 2: Substantially shorter line operating hours.
Point 3: Simpler system configuration.

Electric actuator perform better than... application example video
for Easy Automation Concept v08 Video 0801


 
Example Video #16: Transfer System for Shaft Parts between Processes - Air cylinder vs IAI's ROBO Cylinder

34% reduction in system operating hours through optimization of operating conditions & elimination of choko-tei (short time line down).

This is a reduction gear manufacturing line. Shaft parts that have been cut to a specified length in the cutting process are oriented vertically and transferred to the next shaft-end machining process.

Improvements achieved by electric linear actuators:
Point 1: Zero choko-tei through optimization of motion setting such as speed, acceleration, and deceleration setting functions.
Point 2: Further cycle time reduction by adopting the shortest route.
Point 3: Huge reduction of replacement units for 10 years.

Electric actuator perform better than... application example video
for Easy Automation Concept v08 Video 0802