Controller
Features
You can select from various operation patterns, such as positioner and program types, to suit your control method.
R-unit
A controller that connects up to 16 driver units to one of three master units (RCON/RSEL/REC).

Versatile Combinations!
A modular, unit-linked controller. By combining only the required number of drivers, this compact controller helps achieve reduced wiring and space-saving in your equipment. It also supports mixed control of 24V pulse motors, AC servo motors, DC brushless motors, and 200V servo motors.

Positioner Type
- This single-axis controller is used when controlling just one axis.
- The controller memorizes the desired stop position. The position is selected by specifying its number via a signal, and the controller operates accordingly.

Program Type
- This multi-axis controller is used for controlling multiple axes.
- The controller runs based on an input program, enabling simultaneous and interpolated movements.
- It can perform automated operations without requiring a PLC.