West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

RCP6-HSA7XR

RCP6-HSA7XR

IAI | | RCP6-HSA7XR RCP6-HSA7XR Product Features Installation position Parametric CAD Drawings (Note) The photo above shows the motor left-folded specification (ML). Main Specifications Specification 1 item Contents Lead Ball screw lead (mm) twenty four 16 8 4...
RCP6-HSA7XR

RCP6-HSA7R

IAI | | RCP6-HSA7R RCP6-HSA7R Product Features Installation position Parametric CAD Drawings (Note) The photo above shows the motor left-folded specification (ML).   *Note: Some pictures on this page are still Japanese version and the English version pictures are...
RCP6-HSA7XR

RCP6-HSA6XR

IAI | | RCP6-HSA6XR RCP6-HSA6XR Product Features Installation position Parametric CAD Drawings (Note) The photo above shows the motor left-folded specification (ML). Main Specifications Specification 1 item Contents Lead Ball screw lead (mm) 20 12 6 3 Horizontal...
RCP6-HSA7XR

RCP6-HSA6R

IAI | | RCP6-HSA6R RCP6-HSA6R Product Features Installation position Parametric CAD Drawings (Note) The photo above shows the motor left-folded specification (ML).   *Note: Some pictures on this page are still Japanese version and the English version pictures are...
RCP6-HSA7XC

RCP6-HSA7XC

IAI | | RCP6-HSA7XC RCP6-HSA7XC Product Features Installation position Parametric CAD Drawings Main Specifications Specification 1 item Contents Lead Ball screw lead (mm) twenty four 16 8 4 Horizontal Payload capacity Maximum payload (kg) (high output effective) 37 48...
RCP6-HSA7C

RCP6-HSA7C

IAI | | RCP6-HSA7C RCP6-HSA7C Product Features Installation position Parametric CAD Drawings   *Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.   Main Specifications Specification 1 item Contents Lead Ball...
RCP6-HSA7XR

RCP6-HSA6XC

IAI | | RCP6-HSA6XC --> RCP6-HSA6XC Product Features Installation position Parametric CAD Drawings   *Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.  Main Specifications Specification 1 item Contents Lead...
RCP6-HSA6C

RCP6-HSA6C

IAI | | RCP6-HSA6C --> RCP6-HSA6C Product Features Installation position Parametric CAD Drawings   *Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.  Main Specifications Specification 1 item Contents Lead...
EC-S18XLP

EC-S18XLP

Slider: EC: Large, Long Stroke, High Speed, High Payload Model(s): EC-S18XLP   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Slider: EC: Large, Long Stroke, High Speed, High Payload   Go To Full Catalog (for...
EC-S18X

EC-S18X

Slider: EC: Large, Long Stroke, High Speed, High Payload Model(s): EC-S18XH | EC-S18XM | EC-S18XL   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Slider: EC: Large, Long Stroke, High Speed, High Payload   Go To...
EC-S18LP

EC-S18LP

Slider: EC: Large, Long Stroke, High Speed, High Payload Model(s): EC-S18LP   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Slider: EC: Large, Long Stroke, High Speed, High Payload   Go To Full Catalog (for latest...
EC-S18

EC-S18

Slider: EC: Large, Long Stroke, High Speed, High Payload Model(s): EC-S18H | EC-S18M | EC-S18L   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Slider: EC: Large, Long Stroke, High Speed, High Payload   Go To Full...
EC-S15X

EC-S15X

Slider: EC: Large, Long Stroke, High Speed, High Payload Model(s): EC-S15XH | EC-S15XM | EC-S15XL   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Slider: EC: Large, Long Stroke, High Speed, High Payload   Go To...
EC-S15

EC-S15

Slider: EC: Large, Long Stroke, High Speed, High Payload Model(s): EC-S15H | EC-S15M | EC-S15L   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Slider: EC: Large, Long Stroke, High Speed, High Payload   Go To Full...
EC-S13X

EC-S13X

Slider: EC: Large, Long Stroke, High Speed, High Payload Model(s): EC-S13XS | EC-S13XH | EC-S13XM | EC-S13XL   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Slider: EC: Large, Long Stroke, High Speed, High Payload...
EC-S13

EC-S13

Slider: EC: Large, Long Stroke, High Speed, High Payload Model(s): EC-S13S | EC-S13H | EC-S13M | EC-S13L   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Slider: EC: Large, Long Stroke, High Speed, High Payload  ...
EC-S10X

EC-S10X

Slider: EC: Large, Long Stroke, High Speed, High Payload Model(s): EC-S10XS | EC-S10XH | EC-S10XM | EC-S10XL   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Slider: EC: Large, Long Stroke, High Speed, High Payload...
EC-S10

EC-S10

Slider: EC: Large, Long Stroke, High Speed, High Payload Model(s): EC-S10S | EC-S10H | EC-S10M | EC-S10L   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Slider: EC: Large, Long Stroke, High Speed, High Payload  ...

EC-SL3

Slider: EC: Ultra Mini, Compact Model(s): EC-SL3M | EC-SL3L   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Slider: EC: Ultra Mini, Compact   Go To Full Catalog (for latest information.) | CAD Drawings 1...
EC-B8SS

EC-B8SS

Slider: EC: Belt Driven, Long Stroke, High Speed Model(s): EC-B8SS | EC-B8SSU   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Slider: EC: Belt Driven, Long Stroke, High Speed   Go To Full Catalog (for latest...
EC-B8S

EC-B8S

Slider: EC: Belt Driven, Long Stroke, High Speed Model(s): EC-B8S | EC-B8SU   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Slider: EC: Belt Driven, Long Stroke, High Speed   Go To Full Catalog (for latest...
EC-WS12▢R / EC-DWS12▢R

EC-WS12▢R / EC-DWS12▢R

Slider: EC: Wide, High Rigidity Model(s): EC-WS12SR | EC-WS12HR | EC-WS12MR | EC-WS12LR | EC-DWS12SR | EC-DWS12HR | EC-DWS12MR | EC-DWS12LR   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Slider: EC: Wide, High...
EC-WS10▢R / EC-DWS10▢R

EC-WS10▢R / EC-DWS10▢R

Slider: EC: Wide, High Rigidity Model(s): EC-WS10SR | EC-WS10HR | EC-WS10MR | EC-WS10LR | EC-DWS10SR | EC-DWS10HR | EC-DWS10MR | EC-DWS10LR   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Slider: EC: Wide, High...
EC-S8X▢AHR

EC-S8X▢AHR

IAI | | EC-S8X?AHR EC-S8X?AHR Product Features Installation position Parametric CAD Drawings (Note) The photo above shows the motor left-folded specification (ML).   *Note: Some pictures on this page are still Japanese version and the English version pictures are...