West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

NS-SXMMA

NS-SXMMA

IAI | | NS-SXMMA NS-SXMMA Product Features Installation position Parametric CAD Drawings   *Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.  Main Specifications Specification 1 item Contents Lead Ball screw...
NS-SXMSA

NS-SXMSA

IAI | | NS-SXMSA NS-SXMSA Product Features Installation position Parametric CAD Drawings   *Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon. Main Specifications Specification 1 item Contents Lead Ball screw...
NSA-WXMXM

NSA-WXMXM

Slider: NSA: Rotating Nut, Multi-slider Model(s): NSA-WXMXM   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Slider: NSA: Rotating Nut, Multi-slider   Go To Full Catalog (for latest information.) | CAD...
NSA-WXMXS

NSA-WXMXS

Slider: NSA: Rotating Nut, Multi-slider Model(s): NSA-WXMXS   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Slider: NSA: Rotating Nut, Multi-slider   Go To Full Catalog (for latest information.) | CAD...
NSA-WXMM

NSA-WXMM

Slider: NSA: Rotating Nut, Multi-slider Model(s): NSA-WXMM   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Slider: NSA: Rotating Nut, Multi-slider   Go To Full Catalog (for latest information.) | CAD Drawings...
NSA-WXMS

NSA-WXMS

Slider: NSA: Rotating Nut, Multi-slider Model(s): NSA-WXMS   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Slider: NSA: Rotating Nut, Multi-slider   Go To Full Catalog (for latest information.) | CAD Drawings...
NSA-LXMXM

NSA-LXMXM

Slider: NSA: Rotating Nut, Multi-slider Model(s): NSA-LXMXM   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Slider: NSA: Rotating Nut, Multi-slider   Go To Full Catalog (for latest information.) | CAD...
NSA-LXMS

NSA-LXMS

Slider: NSA: Rotating Nut, Multi-slider Model(s): NSA-LXMXS   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Slider: NSA: Rotating Nut, Multi-slider   Go To Full Catalog (for latest information.) | CAD...
NSA-MXMM

NSA-MXMM

Slider: NSA: Rotating Nut, Multi-slider Model(s): NSA-MXMM   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Slider: NSA: Rotating Nut, Multi-slider   Go To Full Catalog (for latest information.) | CAD Drawings...
NSA-MXMS

NSA-MXMS

Slider: NSA: Rotating Nut, Multi-slider Model(s): NSA-MXMS   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Slider: NSA: Rotating Nut, Multi-slider   Go To Full Catalog (for latest information.) | CAD Drawings...
IFA-MA▢▢-400

IFA-MA▢▢-400

Slider: IFA: Belt Driven, Long Stroke Model(s): IFA-MA1L-400 | IFA-MA2L-400 | IFA-MA3L-400 | IFA-MA1R-400 | IFA-MA2R-400 | IFA-MA3R-400   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Slider: IFA: Belt Driven, Long...
IFA-MA▢▢-200

IFA-MA▢▢-200

Slider: IFA: Belt Driven, Long Stroke Model(s): IFA-MA1L-200 | IFA-MA2L-200 | IFA-MA3L-200 | IFA-MA1R-200 | IFA-MA2R-200 | IFA-MA3R-200   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Slider: IFA: Belt Driven, Long...
IFA-SA▢▢-100

IFA-SA▢▢-100

Slider: IFA: Belt Driven, Long Stroke Model(s): IFA-SA1L-100 | IFA-SA2L-100 | IFA-SA3L-100 | IFA-SA1R-100 | IFA-SA2R-100 | IFA-SA3R-100   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Slider: IFA: Belt Driven, Long...
ISDB-MX-400

ISDB-MX-400

Slider: ISB: Simple Dust-proof Model(s): ISDB-MX-400   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Slider: ISB: Simple Dust-proof   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD...
ISB-WXMX-750 / ISPB-WXMX-750

ISB-WXMX-750 / ISPB-WXMX-750

Slider: ISB: Standard Model(s): ISB-WXMX-750 | ISPB-WXMX-750   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Slider: ISB: Standard   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD...
ISB-WXM-750 / ISPB-WXM-750

ISB-WXM-750 / ISPB-WXM-750

Slider: ISB: Standard Model(s): ISB-WXM-750 | ISPB-WXM-750   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Slider: ISB: Standard   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD...
RCS4-HSA7C

RCS4-HSA7C

IAI | | RCS4-HSA7C RCS4-HSA7C Product Features Installation position Parametric CAD Drawings   *Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.  Main Specifications Specification 1 item Contents Lead Ball...
RCS4-HSA6C

RCS4-HSA6C

RCS4-HSA6C Product Features Installation position Parametric CAD Drawings   *Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.  Main Specifications Specification 1 item Contents Lead Ball screw lead (mm) 24...

RCP3-SA2AR

Slider: RCP3: Standard Model(s):   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Slider: RCP3: Standard   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings...
RCP3-SA2BC

RCP3-SA2BC

IAI | | RCP3-SA2BC RCP3-SA2BC Product Features Installation position Parametric CAD Drawings   *Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.  Main Specifications Specification 1 item Contents Lead Slide...
RCP3-SA2BC

RCP3-SA2AC

IAI | | RCP3-SA2AC RCP3-SA2AC Product Features Installation position Parametric CAD Drawings   *Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.  Main Specifications Specification 1 item Contents Lead Slide...