West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

ICSB2-BF▢H / ICSPB2-BF▢H

ICSB2-BF▢H / ICSPB2-BF▢H

Cartesian: ICSB2: Standard 2-axis specification | ICSPB2: High precision 2-axis specification Model(s): ICSB2-BF1H | ICSPB2-BF1H | ICSB2-BF2H | ICSPB2-BF2H | ICSB2-BF3H | ICSPB2-BF3H | ICSB2-BF4H | ICSPB2-BF4H   Go To Full Catalog (for latest information.) |...
ICSB2-BF▢S / ICSPB2-BF▢S

ICSB2-BF▢S / ICSPB2-BF▢S

Cartesian: ICSB2: Standard 2-axis specification | ICSPB2: High precision 2-axis specification Model(s): ICSB2-BF1S | ICSPB2-BF1S | ICSB2-BF2S | ICSPB2-BF2S | ICSB2-BF3S | ICSPB2-BF3S | ICSB2-BF4S | ICSPB2-BF4S   Go To Full Catalog (for latest information.) |...
ICSB2-BE▢M / ICSPB2-BE▢M

ICSB2-BE▢M / ICSPB2-BE▢M

Cartesian: ICSB2: Standard 2-axis specification | ICSPB2: High precision 2-axis specification Model(s): ICSB2-BE1M | ICSPB2-BE1M | ICSB2-BE2M | ICSPB2-BE2M | ICSB2-BE3M | ICSPB2-BE3M | ICSB2-BE4M | ICSPB2-BE4M   Go To Full Catalog (for latest information.) |...
ICSB2-BE▢H / ICSPB2-BE▢H

ICSB2-BE▢H / ICSPB2-BE▢H

Cartesian: ICSB2: Standard 2-axis specification | ICSPB2: High precision 2-axis specification Model(s): ICSB2-BE1H | ICSPB2-BE1H | ICSB2-BE2H | ICSPB2-BE2H | ICSB2-BE3H | ICSPB2-BE3H | ICSB2-BE4H | ICSPB2-BE4H   Go To Full Catalog (for latest information.) |...
ICSB2-BE▢S / ICSPB2-BE▢S

ICSB2-BE▢S / ICSPB2-BE▢S

Cartesian: ICSB2: Standard 2-axis specification | ICSPB2: High precision 2-axis specification Model(s): ICSB2-BE1S | ICSPB2-BE1S | ICSB2-BE2S | ICSPB2-BE2S | ICSB2-BE3S | ICSPB2-BE3S | ICSB2-BE4S | ICSPB2-BE4S   Go To Full Catalog (for latest information.) |...
ICSB2-BD▢H / ICSPB2-BD▢H

ICSB2-BD▢H / ICSPB2-BD▢H

Cartesian: ICSB2: Standard 2-axis specification | ICSPB2: High precision 2-axis specification Model(s): ICSB2-BD1H | ICSPB2-BD1H | ICSB2-BD2H | ICSPB2-BD2H | ICSB2-BD3H | ICSPB2-BD3H | ICSB2-BD4H | ICSPB2-BD4H   Go To Full Catalog (for latest information.) |...
ICSB2-BC▢M / ICSPB2-BC▢M

ICSB2-BC▢M / ICSPB2-BC▢M

Cartesian: ICSB2: Standard 2-axis specification | ICSPB2: High precision 2-axis specification Model(s): ICSB2-BC1M | ICSPB2-BC1M | ICSB2-BC2M | ICSPB2-BC2M | ICSB2-BC3M | ICSPB2-BC3M | ICSB2-BC4M | ICSPB2-BC4M   Go To Full Catalog (for latest information.) |...
ICSB2-BC▢H / ICSPB2-BC▢H

ICSB2-BC▢H / ICSPB2-BC▢H

Cartesian: ICSB2: Standard 2-axis specification | ICSPB2: High precision 2-axis specification Model(s): ICSB2-BC1H | ICSPB2-BC1H | ICSB2-BC2H | ICSPB2-BC2H | ICSB2-BC3H | ICSPB2-BC3H | ICSB2-BC4H | ICSPB2-BC4H   Go To Full Catalog (for latest information.) |...
ICSB2-BB▢M / ICSPB2-BB▢M

ICSB2-BB▢M / ICSPB2-BB▢M

Cartesian: ICSB2: Standard 2-axis specification | ICSPB2: High precision 2-axis specification Model(s): ICSB2-BB1M | ICSPB2-BB1M | ICSB2-BB2M | ICSPB2-BB2M | ICSB2-BB3M | ICSPB2-BB3M | ICSB2-BB4M | ICSPB2-BB4M   Go To Full Catalog (for latest information.) |...
ICSB2-BB▢H / ICSPB2-BB▢H

ICSB2-BB▢H / ICSPB2-BB▢H

Cartesian: ICSB2: Standard 2-axis specification | ICSPB2: High precision 2-axis specification Model(s): ICSB2-BB1H | ICSPB2-BB1H | ICSB2-BB2H | ICSPB2-BB2H | ICSB2-BB3H | ICSPB2-BB3H | ICSB2-BB4H | ICSPB2-BB4H   Go To Full Catalog (for latest information.) |...
ICSB2-BA▢M / ICSPB2-BA▢M

ICSB2-BA▢M / ICSPB2-BA▢M

Cartesian: ICSB2: Standard 2-axis specification | ICSPB2: High precision 2-axis specification Model(s): ICSB2-BA1M | ICSPB2-BA1M | ICSB2-BA2M | ICSPB2-BA2M | ICSB2-BA3M | ICSPB2-BA3M | ICSB2-BA4M | ICSPB2-BA4M   Go To Full Catalog (for latest information.) |...
ICSB2-BA▢H / ICSPB2-BA▢H

ICSB2-BA▢H / ICSPB2-BA▢H

Cartesian: ICSB2: Standard 2-axis specification | ICSPB2: High precision 2-axis specification Includes model(s): ICSB2-BA1H | ICSPB2-BA1H | ICSB2-BA2H | ICSPB2-BA2H | ICSB2-BA3H | ICSPB2-BA3H | ICSB2-BA4H | ICSPB2-BA4H   Go To Full Catalog (for latest...
NS-LZMMA

NS-LZMMA

IAI | | NS-LZMMA NS-LZMMA Product Features Installation position Parametric CAD Drawings   *Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon. Main Specifications Specification 1 item Contents Lead Ball screw...
NS-LXMXSA

NS-LXMXSA

IAI | | NS-LXMXSA NS-LXMXSA Product Features Installation position Parametric CAD Drawings Main Specifications Specification 1 item Contents Lead Ball screw lead (mm) 40 20 Horizontal Payload capacity Maximum payload (kg) 40 80 Speed/Acceleration Maximum speed (mm/s)...
NS-LZMSA

NS-LZMSA

IAI | | NS-LZMSA NS-LZMSA Product Features Installation position Parametric CAD Drawings   *Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon. Main Specifications Specification 1 item Contents Lead Ball screw...
NS-LXMMA

NS-LXMMA

IAI | | NS-LXMMA NS-LXMMA Product Features Installation position Parametric CAD Drawings   *Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon. Main Specifications Specification 1 item Contents Lead Ball screw...
NS-LXMSA

NS-LXMSA

IAI | | NS-LXMSA NS-LXMSA Product Features Installation position Parametric CAD Drawings   *Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.  Main Specifications Specification 1 item Contents Lead Ball screw...
NS-LZMMA

NS-MZMMA

IAI | | NS-MZMMA NS-MZMMA Product Features Installation position Parametric CAD Drawings   *Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.  Main Specifications Specification 1 item Contents Lead Ball screw...
NS-LXMXSA

NS-MXMXSA

IAI | | NS-MXMXSA NS-MXMXSA Product Features Installation position Parametric CAD Drawings   *Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.  Main Specifications Specification 1 item Contents Lead Ball...
NS-LZMMA

NS-MXMMA

IAI | | NS-MXMMA NS-MXMMA Product Features Installation position Parametric CAD Drawings   *Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.  Main Specifications Specification 1 item Contents Lead...
NS-MZMSA

NS-MZMSA

IAI | | NS-MZMSA NS-MZMSA Product Features Installation position Parametric CAD Drawings   *Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.  Main Specifications Specification 1 item Contents Lead Ball screw...
NS-MXMSA

NS-MXMSA

IAI | | NS-MXMSA NS-MXMSA Product Features Installation position Parametric CAD Drawings   *Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.  Main Specifications Specification 1 item Contents Lead...
NS-LZMMA

NS-SZMMA

IAI | | NS-SZMMA NS-SZMMA Product Features Installation position Parametric CAD Drawings   *Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.  Main Specifications Specification 1 item Contents Lead...
NS-SZMSA

NS-SZMSA

IAI | | NS-SZMSA NS-SZMSA Product Features Installation position Parametric CAD Drawings   *Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.  Main Specifications Specification 1 item Contents Lead Ball screw...