West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IXA-4NSW8020 / IXA-4NSW8040

IXA-4NSW8020 / IXA-4NSW8040

Dust/Sprash-proof, SCARA: IXA: Model(s): IXA-4NSW8020 | IXA-4NSW8040   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Dust/Sprash-proof, SCARA: IXA:   Go To Full Catalog (for latest information.) | CAD...
IX-NNW80▢▢H

IX-NNW80▢▢H

Dust/Sprash-proof, SCARA: IX(OLD): Model(s): IX-NNW8020H | IX-NNW8040H   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Dust/Sprash-proof, SCARA: IX(OLD):   Go To Full Catalog (for latest information.) | CAD...
IXA-4NSW6018 / IXA-4NSW6033

IXA-4NSW6018 / IXA-4NSW6033

Dust/Sprash-proof, SCARA: IXA: Model(s): IXA-4NSW6018 | IXA-4NSW6033   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Dust/Sprash-proof, SCARA: IXA:   Go To Full Catalog (for latest information.) | CAD...
IXA-4NSW4518 / IXA-4NSW4533

IXA-4NSW4518 / IXA-4NSW4533

Dust/Sprash-proof, SCARA: IXA: Model(s): IXA-4NSW4518 | IXA-4NSW4533   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Dust/Sprash-proof, SCARA: IXA:   Go To Full Catalog (for latest information.) | CAD...
IXA-4NSW3015

IXA-4NSW3015

Dust/Sprash-proof, SCARA: IXA: Model(s): IXA-4NSW3015   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Dust/Sprash-proof, SCARA: IXA:   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD...

DDW-LH18C▢A

Dust/Sprash-proof, Rotary: DDW: Model(s):   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Dust/Sprash-proof, Rotary: DDW:   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings...
EC-GRBP13▢W

EC-GRBP13▢W

IAI | | EC-GRBP13?W EC-GRBP13?W Product Features Installation position Parametric CAD Drawings *Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon. Main Specifications Specification 1 item Contents Reduction...
EC-GRBP10MW

EC-GRBP10MW

IAI | | EC-GRBP10MW EC-GRBP10MW Product Features Installation position Parametric CAD Drawings Main Specifications Specification 1 item Contents Lead Trapezoidal thread lead (mm) 1.5 Pulley reduction ratio 1.25 Grasping Action Maximum gripping force (N) (both sides)...
EC-GRBP10MW

EC-GRBP8MW

IAI | | EC-GRBP8MW EC-GRBP8MW Product Features Installation position Parametric CAD Drawings *Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon. Main Specifications Specification 1 item Contents Lead...
EC-GRBP10MW

RCP5W-RA8C

IAI | | RCP5W-RA8C RCP5W-RA8C Product Features Installation position Parametric CAD Drawings *Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon. Actuator Specification Lead and payload capacity Model Lead (mm)...
EC-GRBP10MW

RCP5W-RA7C

IAI | | RCP5W-RA7C --> RCP5W-RA7C Product Features Installation position Parametric CAD Drawings Actuator Specification Lead and payload capacity Model Lead (mm) Connection Controller Maximum payload capacity Maximum pressing force (N) Stroke (mm) Level (kg) Vertical...
EC-GRBP10MW

RCP5W-RA6C

IAI | | RCP5W-RA6C RCP5W-RA6C Product Features Installation position Parametric CAD Drawings *Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon. Actuator Specification Lead and payload capacity Model Lead (mm)...
EC-S6▢W

EC-S6▢W

Dust/Sprash-proof: EC: Model(s): EC-S6SW | EC-S6HW | EC-S6MW | EC-S6LW   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Dust/Sprash-proof: EC:   Go To Full Catalog (for latest information.) | CAD Drawings 1...
EC-S6▢D

EC-S6▢D

Dust-resistant: EC: Model(s): EC-S6SD | EC-S6HD | EC-S6MD | EC-S6LD   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Dust-resistant: EC:   Go To Full Catalog (for latest information.) | CAD Drawings 1 |...
IX-NNC80▢▢H

IX-NNC80▢▢H

Cleanroom, SCARA: IX: Model(s): IX-NNC8020H | IX-NNC8040H   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Cleanroom, SCARA: IX:   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD...
IX-NNC70▢▢H

IX-NNC70▢▢H

Cleanroom, SCARA: IX: Model(s): IX-NNC7020H | IX-NNC7040H   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Cleanroom, SCARA: IX:   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD...
IX-NNC60▢▢H

IX-NNC60▢▢H

Cleanroom, SCARA: IX: Model(s): IX-NNC6020H | IX-NNC6030H   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Cleanroom, SCARA: IX:   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD...
IX-NNC50▢▢H

IX-NNC50▢▢H

Cleanroom, SCARA: IX: Model(s): IX-NNC5020H | IX-NNC5030H   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Cleanroom, SCARA: IX:   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD...
IX-NNC3515H

IX-NNC3515H

Cleanroom, SCARA: IX: Model(s): IX-NNC3515H   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Cleanroom, SCARA: IX:   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings...
IX-NNC2515H

IX-NNC2515H

Cleanroom, SCARA: IX: Model(s): IX-NNC2515H   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Cleanroom, SCARA: IX:   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings...
IXA-4NSC60▢▢

IXA-4NSC60▢▢

Cleanroom, SCARA: IXA: Model(s): IXA-4NSC6018 | IXA-4NSC6033   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Cleanroom, SCARA: IXA:   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD...
IXA-4NSC45▢▢

IXA-4NSC45▢▢

Cleanroom, SCARA: IXA: Model(s): IXA-4NSC4518 | IXA-4NSC4533   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD Drawings 2 - Cleanroom, SCARA: IXA:   Go To Full Catalog (for latest information.) | CAD Drawings 1 | CAD...