


RCS2-RA5R
RCS2-RA5R, ROBO Cylinder, Rod Type, Electric Actuator Width 55mm, 200V Servo Motor, Coupled Mounted Motor Type

RCA-SA4R
RCA-SA4R with Battery-less Absolute Encoder

RCA-SA4C
RCA-SA4C with Battery-less Absolute Encoder

RCS2-SA4C
RCS2-SA4C with Battery-less Absolute Encoder

RCS2-SA4R
RCS2-SA4R with Battery-less Absolute Encoder

RCA-SA5C
RCA-SA5C with Battery-less Absolute Encoder

RCA-SA5R
RCA-SA5R with Battery-less Absolute Encoder

RCS2-SA5C
RCS2-SA5C with Battery-less Absolute Encoder

RCS2-SA5R
RCS2-SA4R with Battery-less Absolute Encoder

RCA-SA6C
RCA-SA6C with Battery-less Absolute Encoder

RCA-SA6R
RCA-SA6R with Battery-less Absolute Encoder

RCS2-SA6C
RCS2-SA6C with Battery-less Absolute Encoder

RCS2-SA6R
RCS2-SA6R with Battery-less Absolute Encoder

RCS2-SA7C
RCS2-SA7C, ROBO Cylinder, Slider Type, Motor Unit Coupled Type, Electric Actuator Width 73mm, 200V Servo Motor

RCS2-SA7R
RCS2-SA6R with Battery-less Absolute Encoder

RCS3-SA8C
RCS3-SA8C ROBO Cylinder, Slider Type, Actuator Width 80mm, 200V Servo Motor, Coupled Motor, Aluminum Base

RCS3-SA8R
RCS3-SA8R ROBO Cylinder, Slider Type, Actuator Width 80mm, 200V Servo Motor, Side-mounted Motor, Aluminum Base

RCS3-SS8C
RCS3-SS8C ROBO Cylinder, Slider Type, Actuator Width 80mm, 200V Servo Motor, Coupled Motor, Steel Base

RCS3-SS8R
RCS3-SS8R ROBO Cylinder, Slider Type, Actuator Width 80mm, 200V Servo Motor, Side-mounted Motor, Steel Base

RCS2-RA4C
RCS2-RA4C, ROBO Cylinder Series, Rod Type, Electric Actuator Φ37mm Diameter, 200V Servo Motor, Motor Unit Coupled

RCP2-SRA4R
RCP2-SRA4R, ROBO Cylinder, Short-length Rod Type, Electric Actuator Width 45mm, 24V Pulse Motor, Side-mounted Motor

RCS2-RA5C
RCS2-RA5C, ROBO Cylinder, Rod Type, Electric Actuator Width 55mm, 200V Servo Motor, Coupled Mounted Motor Type

RCS2-SRA7BD
RCS2-SRA7BD, ROBO Cylinder Series, Rod Type, Electric Actuator Width 75mm, 200V Servo Motor, Short-length Type