RCA-RGD3R
IAI | | RCA-RGD3R RCA-RGD3R Product Features Installation position Parametric CAD Drawings *Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon. Actuator Specification Lead and payload capacity Model Motor power...RCP6CR-HSA7XC
ROBO Cylinder RCP6 series, HSA6XC, High Rigidity Slider Type, Cleanroom spec., Intermediate Support, 80mm Body Width,
RCP6CR-HSA6XC
ROBO Cylinder RCP6 series, HSA6XC, High Rigidity Slider Type, Cleanroom spec., Intermediate Support, 60mm Body Width,
RCP6CR-HSA7C
ROBO Cylinder RCP6 series, HSA7C, High Rigidity Slider Type, Cleanroom spec., 80mm Body Width,
RCP6CR-HSA6C
ROBO Cylinder RCP6 series, HSA6C, High Rigidity Slider Type, Cleanroom spec., 60mm Body Width,
EC-S4▢R | EC-DS4▢R
ELECYLINDER Series - EC Slider with Side-mounted motor Includes model(s) EC-S4SR | EC-S4HR | EC-S4MR | EC-S4LR | EC-DS4SR | EC-DS4HR | EC-DS4MR | EC-DS4LR Go To Full Catalog (for latest information) or Use the EC Selection Tool. | CAD (Standard type) | CAD (Digital...
EC-S4▢CR | EC-DS4▢CR
ELECYLINDER Series - EC Slider (Cleanroom Specification) Includes model(s) EC-S4SCR | EC-S4HCR | EC-S4MCR | EC-S4LCR | EC-DS4SCR | EC-DS4HCR | EC-DS4MCR | EC-DS4LCR Go To Full Catalog (for latest information) or Use the EC Selection Tool. | CAD (Standard type) | CAD...
EC-S3▢R | EC-DS3▢R
ELECYLINDER Series - EC Slider with Side-mounted motor Includes model(s) EC-S3HR | EC-S3MR | EC-S3LR | EC-DS3HR | EC-DS3MR | EC-DS3LR Go To Full Catalog (for latest information) or Use the EC Selection Tool. | CAD (Standard type) | CAD (Digital Speed Controller...
EC-S3▢CR | EC-DS3▢CR
ELECYLINDER Series - EC Slider (Cleanroom Specification) Includes model(s) EC-S3HCR | EC-S3MCR | EC-S3LCR | EC-DS3HCR | EC-DS3MCR | EC-DS3LCR Go To Full Catalog (for latest information) or Use the EC Selection Tool. | CAD (Standard type) | CAD (Digital Speed...
EC-RR7X▢AH | EC-DRR7X▢AH
ELECYLINDER Series - EC Radial Cylinder High Rigidity (4-row built-in linear guide) with ball screw mid-support mechanism Includes model(s) EC-RR7XSAH | EC-RR7XHAH | EC-RR7XMAH | EC-RR7XLAH | EC-DRR7XSAH | EC-DRR7XHAH | EC-DRR7XMAH | EC-DRR7XLAH Go To Full Catalog...
EC-RR6X▢AH | EC-DRR6X▢AH
ELECYLINDER Series - EC Radial Cylinder High Rigidity (4-row built-in linear guide) with ball screw mid-support mechanism Includes model(s) EC-RR6XSAH | EC-RR6XHAH | EC-RR6XMAH | EC-RR6XLAH | EC-DRR6XSAH | EC-DRR6XHAH | EC-DRR6XMAH | EC-DRR6XLAH Go To Full Catalog...
EC-RR4▢R | EC-DRR4▢R
ELECYLINDER Series - EC Radial Cylinders (side-mounted motor) Includes model(s) EC-RR4SR | EC-RR4HR | EC-RR4MR | EC-RR4LR | EC-DRR4SR | EC-DRR4HR | EC-DRR4MR | EC-DRR4LR Go To Full Catalog (for latest information) or Use the EC Selection Tool. | CAD (Standard type)...
EC-RR3▢R | EC-DRR3▢R
ELECYLINDER Series - EC Radial Cylinders (side-mounted motor) Includes model(s) EC-RR3HR | EC-RR3MR | EC-RR3LR | EC-DRR3HR | EC-DRR3MR | EC-DRR3LR Go To Full Catalog (for latest information) or Use the EC Selection Tool. | CAD (Standard type) | CAD (Digital Speed...
EC-B7S | EC-DB7S
ELECYLINDER Series - EC Belt Driven Type Includes model(s) EC-B7S | EC-B7SU | EC-DB7S | EC-DB7SU Go To Full Catalog (for latest information) or Use the EC Selection Tool. | CAD (Standard type) | CAD (Digital Speed Controller type) - ELECYLINDER - EC series Belt...
EC-B6S | EC-DB6S
ELECYLINDER Series - EC Belt Driven Type Includes model(s) EC-B6S | EC-B6SU | EC-DB6S | EC-DB6SU Go To Full Catalog (for latest information) or Use the EC Selection Tool. | CAD (Standard type) | CAD (Digital Speed Controller type) - ELECYLINDER - EC series Belt...
EC-WS12 | EC-DWS12
ELECYLINDER Series - EC Wide Slider type. Includes model(s) EC-WS12S | EC-WS12H | EC-WS12M | EC-WS12L | EC-DWS12S | EC-DWS12H | EC-DWS12M | EC-DWS12L Go To Full Catalog (for latest information) or Use the EC Selection Tool. | CAD (Standard type) | CAD (Digital Speed...
EC-WS10 | EC-DWS10
ELECYLINDER Series - EC Wide Slider type. Includes model(s) EC-WS10S | EC-WS10H | EC-WS10M | EC-WS10L | EC-DWS10S | EC-DWS10H | EC-DWS10M | EC-DWS10L Go To Full Catalog (for latest information) or Use the EC Selection Tool. | CAD (Standard type) | CAD (Digital Speed...
EC-S7▢CR | EC-DS7▢CR
ELECYLINDER Series - EC Slider (Cleanroom Specification). Includes model(s) EC-S7SCR | EC-S7HCR | EC-S7MCR | EC-S7LCR | EC-DS7SCR | EC-DS7HCR | EC-DS7MCR | EC-DS7LCR Go To Full Catalog (for latest information) or Use the EC Selection Tool. | CAD (Standard type) |...
EC-S7▢AHCR | EC-DS7▢AHCR
ELECYLINDER Series - EC High Rigidity Slider (Cleanroom Specification). Includes model(s) EC-S7SAHCR | EC-S7HAHCR | EC-S7MAHCR | EC-S7LAHCR | EC-DS7SAHCR | EC-DS7HAHCR | EC-DS7MAHCR | EC-DS7LAHCR Go To Full Catalog (for latest information) or Use the EC Selection...
EC-S6▢CR | EC-DS6▢CR
ELECYLINDER Series - EC Slider (Cleanroom Specification). Includes model(s) EC-S6SCR | EC-S6HCR | EC-S6MCR | EC-S6LCR | EC-DS6SCR | EC-DS6HCR | EC-DS6MCR | EC-DS6LCR Go To Full Catalog (for latest information) or Use the EC Selection Tool. | CAD (Standard type) |...
EC-S6▢AHCR | EC-DS6▢AHCR
ELECYLINDER Series - EC High Rigidity Slider (Cleanroom Specification) Includes model(s) EC-S6SAHCR | EC-S6HAHCR | EC-S6MAHCR | EC-S6LAHCR | EC-DS6SAHCR | EC-DS6HAHCR | EC-DS6MAHCR | EC-DS6LAHCR Go To Full Catalog (for latest information) or Use the EC Selection...
EC-S8X□ACR | EC-S8XSACR | EC-S8XHACR | EC-S8XMACR | EC-S8XLACR
XACR 700-1500mm, Cleanroom type, Series Feature: Extensive Range of products, Impressive Payload, Extended Stroke, Simplified Setup
EC-S8□ACR | EC-S8SACR | EC-S8HACR | EC-S8MACR | EC-S8LACR
ACR 350-1100mm, Cleanroom type, Series Feature: Extensive Range of products, Impressive Payload, Extended Stroke, Simplified Setup