West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Opening and Closing of Machine Doors

Opening and Closing of Machine Doors

The process of opening and closing the doors of the machining machine.
▶Implementation Effect: "12% Reduction in Work Time with Reduced Cycle Time"
The machining machine doors weigh 30kg, and a large impact could lead to damage to the machine's touch panel.This could result in the malfunction of the touch panel.

The elecylinder can increase speed but slows down gently, reducing the impact on the device.
This led to a reduction in cycle time without causing any impact.
With the shortened cycle time, work time was reduced by 1.5 hours per day, resulting in a 12% reduction.

EC-S7AH
Shares
Share This