West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Application Example – Air Cylinder is upgraded to ELECYLINDER – Kimchi Filling Line

Kimchi Filling Line

Optimizing Efficiency in Food Production with Advanced Automation

In the food manufacturing industry, efficiency and precision are critical. One common challenge in kimchi production was the bottleneck in the kimchi filling line’s next-process transfer system, where the impact from conventional air cylinders led to spillage and extended cycle times.

By implementing the EC-S7SAH electric cylinder, we achieved significant improvements:

30% Reduction in Cycle Time – Decreasing from 3.75 seconds to 2.6 seconds per cycle
Elimination of Spillage – Smooth acceleration and deceleration prevent product loss
Increased Productivity – Optimized transfer speed without compromising quality
Overtime Reduction – Streamlined workflow resulted in zero overtime.

EC-S7SAH
Shares
Share This