West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Battery Container Transport

Battery Container Transport

The process of pushing the battery containers flowing from the conveyor under the filling machine and pulling them back after filling.
▶Implementation Effect: "Zero Overtime with Reduced Cycle Time"

The elecylinder allows individual speed settings with numerical values, ensuring no shock during transport, eliminating the concern of spilling battery fluid.
Acceleration and deceleration are smooth, and the system can operate at maximum speed in the middle, which shortened the cycle time.
This led to a reduction in cycle time.
With the shortened cycle time, daily production increased, reducing overtime costs.Overtime costs were also reduced.

EC-R6M
Shares
Share This