West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Workpiece supply/unloading process to washing machine

Workpiece supply/unloading process to washing machine

【 New models added 】IAI's SCARA Robot "IXA" IP65 Dust-proof & Splash-proof specification - Washing Machine
IAI Application Example Animation
Parts Washing Machine - Supplying & Taking out parts
SCARA Robot "IXA" IP65 Dust-proof & Splash-proof specification

This is English version video.

IXA Dust-proof & Splash-proof SCARA Robot Application Example:
Process of supplying and taking out parts to washing machine with IAI's SCARA robot "IXA"
Adopted model: IXA-4NHW12040

Features of IXA-4NHW12040
Arm length: 1,200mm
Operating range

POINT: The maximum arm length is 1,200mm.
It can be transported over a wide area.

POINT: The maximum payload is 47kg.
(Parts in this example: Approximately 30kg)
Heavy objects can be transported.

POINT: Protection Class is IP65
*Steam leaks from the entrance and exit of the washing machine,
but the IXA dust-proof and splash-proof specification has IP65 protection,
so even if it receives a direct jet of water from any direction, it will not have any harmful effects.

In addition, models with an arm length of 800 mm or longer do not require air purging.

IXA-4NHW12040
Shares
Share This