Types of Linear Electric Actuator (Single Axis)
Feature and usage categorized by Types of Linear Electric Actuators
D Rod type

Features
- Rod type of Electric Actuator can be replacement for rod-type air cylinder.
- The work piece can be set using the thread part of the rod tip.
Usage
- It is suitable for inserting workpieces, press fitting, and caulking.
- Ideal for replacing rod type air cylinders.
- It is suitable for lifters and for withdrawing workpieces.
- It is suitable for vertical movable axis of orthogonal combination.
*External Guide is required when radial load is applied.
Please Add Us to Your Networks