June 9, 2026
Built to glide. No dust to hide. It's Ultra Large because
nobody complains about having extra stroke length.
nobody complains about having extra stroke length.
EC Ultra Large Slider Cleanroom Specification Flyer
Catalog #: FE_EC-ultra-large-slider-cleanroom_1.1A_2026OCT
Pages: 2 | Last Updated: 2026-10
Achieves a high level of cleanliness (ISO Class 2.5) as a general-purpose drive mechanism.
- 2800mm stroke makes it one of the largest sliders in the industry!
- Max Horizontal Payload: 400 kg.
- Max Vertical Payload: 65 kg.
IAI Sales & Tech Support Lines
Please call IAI America from 8:30 am to 5:00 pm at these locations:
Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712
Outside office hours, please use our contact form.