West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

msep-lc-cover

- Added PLC function -
- Supports actuators with the battery-less absolute encoder -
- Supports Power CON (high-output driver) and Mini Cylinder -
- Supports major field networks -

For Full Specs, Download the MSEP-C / LC Position Controller Catalog

For Ladder Logic Support Software, Download LC-Ladder
  (Login required)

MSEP-LC_p1

MSEP-LC_p2b


lc-ladder_logo
LC-LADDER support software

LC-Ladder - Ladder logic support software

        * Ladder logic support software is available now for free download.
        * You can create a ladder program with this software for our controller with PLC function such as MSEP-LC.

For Ladder Logic Support Software, Download LC-Ladder  (Login required)

For Full Specs, Download the MSEP-C / LC Position Controller Catalog
Shares
Share This