West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Mini Rod Series EC-GD4 (Stroke: 100mm) adopted for Bar Soap Dispensing Process – ELECYLINDER®️

Bar Soap Dispensing Process

【Application Example: Bar Soap Dispensing Process】

Operation Description:
Three boxes of bar soap are dispensed at a time along the conveyor to the next process.

The dispenser is pushed onto a sloped surface, allowing the solid soap to flow under its own weight to the packaging process.

Features of This Model:
● Compact design with a built-in controller.
● Can be installed in tight spaces.

-------

New Model Information:
100mm stroke has been added to the EC-RP4 and EC-GD4 Mini Rod Series.

EC-GD4 (Mini Rod with guides) / EC-RP4 (Mini Rod)
Lead (mm): 2, 4, 6
Stroke (mm): 30, 50, 100
Max. payload (kg):
Horizontal: 2.5~8, Vertical: 1~2.5
Max. speed (mm/s):
Horizontal/Vertical: 100~300
Encoder:
Standard: Incremental, Option: Battery-less absolute
Motor Type: Stepper motor (□28)

Mini Rod Type (Stroke: 100mm)
EC-GD4 (Mini Rod with Guides)
EC-RP4 (Mini Rod)
Shares
Share This