Static-eliminating/dust-removing air type substrate cleaner
Suitable for transfer in the clean environment.
Clean room specifications correspond to ISO Class 2.5 or 3. Ideal for transport in clean environments.
This is English version video.
Application Example Category:
Electrical Machinery, Precision
2023 Digest Catalog:
P.57(R3)
Electric Actuator Adopted:
EC-S7X⬜︎AHCR (ELECYLINDER, Slider, Cleanroom, Longstroke Type)
#Cleanroom #longstroke #neutralization
---
Original Title and Description:
ELECYLINDER Cleanroom Spec. & long stroke type added - Neutralization/Dust-removal board cleaner
IAI Application Example Animation
Neutralization / Dust-removal board cleaner
New long stroke models are added to Cleanroom type of ELECYLINDER series.
Adopted Model: EC-S7XMAHCR
Application:
The product is adopted to move the cleaner head that removes dust from the glass substrate.
The size of the glass substrate is 1200 x 500 mm.
Point of this cleanroom/long-stroke model:
1.
The longest stroke is 1500 mm.
Equipped with a mechanism that supports the ball screw.
2.
ISO class 2.5 (ISO 14644-1) is available.