West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI | | EC-ST9

EC-ST9

Product Features

Installation position


*Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.

Main Specifications

item Contents
Lead Ball screw lead (mm) 4 2
vertical Payload capacity (Note 7) Payload capacity (kg) (power saving effective) 1 3
Speed/Acceleration Maximum speed (mm/s) 250 125
Minimum speed (mm/s) 5 3
Rated acceleration/deceleration (G) 0.3 0.3
Maximum acceleration/deceleration (G) 0.3 0.3
brake Brake Specifications Non-excitation electromagnetic brake
Brake holding force (kgf) 3 3
stroke Minimum stroke (mm) 30 30
Maximum stroke (mm) 50 50
Stroke pitch (mm) 20 20

(Note 7) When operating at maximum speed and maximum acceleration/deceleration.

item Contents
Drive system Ball screw φ6mm rolled C10
Repeated positioning accuracy ±0.15mm
Lost Motion - (Cannot be indicated due to two-point positioning function.)
rod φ20mm Material: Aluminum, hard anodized
Guide shaft S45C
Front bracket S50C
Ambient temperature and humidity 0 to 40°C, 85% RH or less (no condensation)
Protection rating IP20
Vibration and shock resistance 4.9m/ s2
Overseas compatible standards CE mark, RoHS directive
Motor Type Pulse motor (□28) (power capacity: max. 2A)
Encoder Type Incremental/Battery-less Absolute
Encoder Pulse Number 800 pulses/rev
deadline Listed on the website [Delivery Date Inquiry]

Payload table by speed/acceleration

The payload is in kg.

posture vertical
speed Acceleration (G)
(mm/s) 0.3
0 3
80 3
140 2.5
170 2.5
210 2
240 1
250 1

posture vertical
speed Acceleration (G)
(mm/s) 0.3
0 3
40 3
85 3
105 3
125 3

Adaptive Controller

(Note) The EC series has a built-in controller. For details on the built-in controller, see page 2-769 of the general catalog 2024 .

International Standards

Selection considerations

(1) The standard specification home position is set on the opposite side to the motor. Check the home position in the dimension drawing.
(2) Do not use the product with a thrust from a conveyor or other device that is greater than the allowable load of 200N.
(3) A floating mechanism is provided between the rod end bracket and the front bracket to absorb shock. Therefore, the rod end bracket has play in the axial and rotational directions. This product is designed exclusively for stopper use, so if you are using it for positioning purposes, please consider EC-SRG9.

Dimensions

ST: Stroke

ME: Mechanical end

SE: Stroke end

(Note) When performing a return to origin, the rod moves to the ME, so be careful not to let it interfere with surrounding objects.

(Note) Please note that if you select the brake option with a stroke of 30 mm, the motor unit will protrude beyond the front bracket.

Stroke dimensions

stroke 30 50
L 135 155
B 110 130
C twenty four 44
K 29 39

Mass by stroke

stroke 30 50
Mass
(kg)
No brakes 1.8 2.0
With brake 2.1 2.3

Correlation diagram between workpiece mass and workpiece collision speed

(※1) Please use within L dimension 50mm.

(※2) The thrust from conveyors, etc. should not exceed the allowable load of 200N.

(*3) The actuator cannot withstand loads from the side.

Shares
Share This