West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI | | RCP5W-RA7C

RCP5W-RA7C

Product Features

Installation position

Actuator Specification

Model Lead
(mm)
Connection
Controller
Maximum payload capacity Maximum pressing force
(N)
Stroke
(mm)
Level (kg) Vertical (kg)
Standard
Specifications
RCP5W-RA7C-WA-56P-16-①-②-③-④ 16 High output enabled 40 7 219 50 to 500
(every 50 mm)
High output disabled 5
RCP5W-RA7C-WA-56P-8-①-②-③-④ 8 High output enabled 50 15 437
High output disabled
RCP5W-RA7C-WA-56P-4-①-②-③-④ 4 High output enabled 70 twenty five 875
High output disabled
High thrust
specifications
RCP5W-RA7C-WA-56SP-4-①-P4-③-④ 4 High output enabled - 45 1030
High output disabled

Symbol explanation ① Stroke ② Applicable controller ③ Cable length ④ Option

Lead
(mm)
Connection
Controller
50
(mm)
100 to 500
(every 50 mm)
16 High output enabled 500【450<300>】 560<400>【450<300>】
High output disabled 420<350>
8 High output enabled 340<280>【300<250>】
High output disabled 210<210>
4 High output enabled 170<140>【150<125>】
High output disabled 140<110>
4
(high thrust)
High output enabled <80>【<80>】
High output disabled -

(Unit: mm/s)

(Note) < > indicates vertical use.

(Note) The values ​​in brackets [ ] apply when used at an ambient temperature of 5°C or less.

Correlation diagram between speed and payload

If the environmental temperature is below 5°C, the speed will be slower than when it is above 5°C.

RCP5W-RA7C Rod deflection amount

The table below shows the amount of rod deflection measured when the rod is placed vertically and a load is applied to the tip of the rod.

Actuator Specifications

item Contents
Drive system Ball screw φ12mm rolled C10
Repeated positioning accuracy ±0.02mm
Lost Motion Less than 0.1 mm
rod φ25mm Stainless steel pipe
Rod non-rotation accuracy (Note 2) 0 degrees
Rod end allowable load/allowable torque Please refer to the stroke-specific dimension table and page
1-478 of the general catalog 2017.
Rod tip overhang distance Under 100mm
Protective structure IP67
Ambient temperature and humidity 0 to 40°C, 85% RH or less (no condensation)

(Note 2) Indicates the angle of displacement in the rod rotation direction under no load.

Adaptive Controller

The actuators on this page can be operated with the following controllers. Please select the type that suits your application.

name exterior Maximum
number of connectable axes
Power supply voltage Control Method Maximum number of positioning points
Positioner Pulse train program Network ※Select
DV CC CIE PR CN ML ML3 EC EP PRT SSN ECM
MCON-C/CG 8 DC24V - - - - 256
MCON-LC/LCG 6 - - - - - - - 256
MSEL-PC/PG 4 Single phase AC
100-230V
- - - - - - - - 30000
MSEL-PCF/PGF 4 - - - - - - - - 30000
PCON-CB/CGB 1 DC24V
※Select

※Select
- - - 512
(network specification is 768)
PCON-CFB/CGFB
(56SP motor compatible type)
1
※Select

※Select
- - - 512
(network specification is 768)
RCON 16 - - - - - - - - 128

(Note) For network abbreviations such as DV and CC, please see page 7-17 .

(Note) When a 56SP motor is selected for the actuator, only PCON-CFB/CGFB and MSEL-PCF/PGF are supported.

(Note) High output can be enabled only for MCON models that specify the "high output setting specification" as an option. When high output is enabled, the maximum number of axes that can be connected is C: 4, LC: 3.

(Note) The 3rd and 4th axes of MSEL-PCF/PGF cannot be connected.

International Standards

Features

Selection considerations

(1) The payload is the value when operating with an acceleration of 0.3G horizontally and 0.5G vertically. The payload decreases when the acceleration is increased. (For the maximum payload by acceleration, refer to page 1-458 of the 2017 General Catalog
.) (2) The radial cylinder has a built-in guide. For the allowable load mass, refer to the graph on page 1-478 of the 2017 General Catalog
. (3) The high thrust specification is for vertical operation only. A brake is also equipped as standard.
(4) The cable joint connector is not waterproof, so install it in a place where it will not be exposed to water.
(5) PCON-CFB/CGFB, MSEL-PCF/PGF are for the high thrust specification only.
(6) Caution is required depending on the mounting position. For details, refer to page 1-199
. (7) For the push operation, refer to page 1-387 of the 2017 General Catalog
. (8) When connecting the high thrust specification to RCON, a conversion unit or conversion cable is required. Please refer to page 7-25 for details .

Dimensions

ST: Stroke

ME: Mechanical end

SE: Stroke end

*1 Connect the motor/encoder cable.

*2 When returning to the origin, the rod moves to the ME, so please be careful not to interfere with surrounding objects.

*3 The orientation of the width across flats varies depending on the product.

*4 When installing the main body using the front bracket and flange, make sure that no external force is applied to the main body.

Main Component Materials

Frame Aluminum extrusion (equivalent to A6063SS-T5) White anodized
Front bracket Aluminum die casting
Rear cover Aluminum die casting
rod Stainless steel pipe (equivalent to SUS304)
polished finish + hard chrome plating
Actuator
Cable
Polyvinyl chloride (PVC)
Intake and exhaust ports Polyphenylene sulfide (PPS)

Dimensions and weight by stroke

stroke 50 100 150 200 250 300 350 400 450 500
L No brakes 361 411 461 511 561 611 661 711 761 811
With brake (Note 3) 416 466 516 566 616 666 716 766 816 866
A No brakes 40 40 40 40 40 40 40 40 40 40
With brake (Note 3) 95 95 95 95 95 95 95 95 95 95
B 1 1 2 2 3 3 4 4 5 5
C 85 135 85 135 85 135 85 135 85 135
D 6 6 8 8 10 10 12 12 14 14
M No brakes 270 320 370 420 470 520 570 620 670 720
With brake 325 375 425 475 525 575 625 675 725 775
Static allowable load at rod tip (N) 112.7 91.5 76.7 65.7 57.2 50.4 44.8 40.2 36.2 32.7
Rod tip dynamic
allowable load (N)
Load offset 0mm 49.0 37.4 29.9 24.5 20.4 17.1 14.5 12.3 10.3 8.6
Load offset 100mm 38.7 31.0 25.5 21.4 18.1 15.4 13.2 11.2 9.5 8.0
Rod tip static allowable torque (N・m) 11.4 9.3 7.9 6.8 6.0 5.4 4.9 4.5 4.1 3.8
Rod tip dynamic allowable torque (N・m) 3.9 3.1 2.5 2.1 1.8 1.5 1.3 1.1 1.0 0.8
Mass
(kg)
No brakes 5.7 6.2 6.7 7.3 7.8 8.3 8.8 9.3 9.8 10.3
With brake 6.5 7.0 7.5 8.0 8.5 9.1 9.6 10.1 10.6 11.1

(Note 3) The price for the high thrust specification includes dimensions with brake.

Shares
Share This