TTA-C4S□(G)-50-45
TTA-C4(G)-50-45
*Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.
Direction of movement of each axis
-50-45_TTA-C4(G)-50-45_files/UID61b99019a2c5d9.69860172_s.ai.jpg)
Main Specifications
item | Contents | ||||
---|---|---|---|---|---|
C4SL(G) | C4SH(G) | C4 (G) | |||
Lead | Ball screw lead (mm) | X-Axis | 8 | Equivalent to 13.3 | Equivalent to 24 |
Y-Axis | 8 | Equivalent to 13.3 | Equivalent to 24 | ||
Z-axis | Equivalent to 2.14 | Equivalent to 5 | 12 | ||
R-axis | - | ||||
Maximum payload (kg) | Z-axis | 15 | 7 | 6 | |
R-axis | |||||
Speed/Acceleration | Maximum speed | X-axis (mm/s) | 600 | 1000 | 800 |
Y axis (mm/s) | 600 | 1000 | 800 | ||
Z axis (mm/s) | 170 | 400 | 400 | ||
R axis (deg/s) | 1500 | 1500 | 1000 | ||
Maximum acceleration/deceleration (G) | X-Axis | 0.2 | 0.3 | 0.2 | |
Y-Axis | 0.3 | 0.3 | 0.2 | ||
Z-axis | 0.3 | 0.5 | 0.2 | ||
R-axis | 1.5 | 1.5 | 1.1 | ||
Pressing | Maximum thrust when pressing (N) | - | - | - | |
Brake (Z-axis standard equipment) | Brake Specifications | Non-excitation electromagnetic brake | |||
Brake holding force (kgf) | 15 | 7 | 6 | ||
stroke | X-axis (mm) | 500 | |||
Y axis (mm) | 450 | ||||
Z axis (mm) | 100/150 | ||||
R axis (degrees) | ±180/±360 |
(Note) The guideline for the overhang load length is a radius of 100 mm or less on the R axis.
item | Contents | |||
---|---|---|---|---|
C4SL(G) | C4SH(G) | C4 (G) | ||
Drive system | X-Axis | Ball screw φ12mm Rolled C5 equivalent | Ball screw φ12mm Rolled C5 equivalent timing belt with 1:1.2 reduction |
Ball screw φ12mm Rolled C10 timing belt for 1.5:1 speed increase |
Y-Axis | ||||
Z-axis | Ball screw φ10mm Rolled C5 equivalent | Ball screw φ10mm rolled C10 | ||
Timing belt with 1:1.4 reduction |
Timing belt with 1:1.2 reduction |
|||
Repeat positioning accuracy | X-axis | ±0.005mm | ±0.01mm | |
Y-axis | ||||
Z-axis | ||||
R-axis | ±0.008 degrees | ±0.01 degrees | ||
Lost motion | X-axis | Less than 0.025mm | Less than 0.04mm | Less than 0.05mm |
Y-axis | ||||
Z-axis | Less than 0.02mm | |||
R-axis | Less than 0.06 degrees | Less than 0.06 degrees | ||
Static allowable moment | Z-axis | Ma:35.0N・m Mb:35.0N・m Mc:74.0N・m | ||
R-axis | ||||
Dynamic allowable moment | Z-axis | Ma:11.5N・m Mb:11.5N・m Mc:24.3N・m | ||
R-axis | ||||
Maximum load inertia moment | R-axis | 0.01kg・m2 | ||
Operating ambient temperature and humidity | 0 to 40°C, below 85% RH (no condensation) | |||
Protection level | ー | |||
Vibration resistance and impact |
4.9m/s2 | |||
International standards compliance | CE mark (only for safety category compliant types), RoHS directive | |||
Motor type | AC servo motor | Pulse motor | ||
Types of encoders | Battery-less absolute | |||
Encoder pulse count | 16384 pulse/rev | 8192 pulse/rev | ||
Delivery time | The delivery time is listed on the website under "Delivery Inquiry." |
Correlation diagram between acceleration/deceleration and payload
■Servo motor equipped models C4SL(G)/C4SH(G)
X-Axis
-50-45_TTA-C4(G)-50-45_files/UID61b98fc853e686.19513015_s.ai.jpg)
Y-Axis
-50-45_TTA-C4(G)-50-45_files/UID61b98fc9215905.07595539_s.ai.jpg)
Z-axis
-50-45_TTA-C4(G)-50-45_files/UID61b98fc9e00765.68293294_s.ai.jpg)
Correlation diagram between payload and speed
Due to the characteristics of pulse motors, the payload capacity decreases as the speed increases.
Check the table below to see if your desired speed and load capacity are met.
The maximum speed of the X-axis and Y-axis varies depending on the load capacity of the Z-axis.
X-Axis
-50-45_TTA-C4(G)-50-45_files/UID652e0c602dbad9.47780015_s.ai.jpg)
The set acceleration/deceleration should be 0.2G or less.
Y-Axis
-50-45_TTA-C4(G)-50-45_files/UID652e0c619ff9f1.36228587_s.ai.jpg)
The set acceleration/deceleration should be 0.2G or less.
Z-axis
-50-45_TTA-C4(G)-50-45_files/UID652e0c631e90a1.75515983_s.ai.jpg)
The set acceleration/deceleration should be 0.2G or less.
Correlation diagram between acceleration/deceleration and payload
■Servo motor equipped models C4SL(G)/C4SH(G)
Y-Axis
-50-45_TTA-C4(G)-50-45_files/UID652e0c648d5e26.85640556_s.ai.jpg)
The load capacity of the Y-axis/ZR-axis changes depending on the acceleration/deceleration of the X-axis.
ZR axis
-50-45_TTA-C4(G)-50-45_files/UID652e0c660da7a7.92349775_s.ai.jpg)
ZR axis
-50-45_TTA-C4(G)-50-45_files/UID652e0c6783d0e6.72970780_s.ai.jpg)
The load capacity of the ZR axis changes depending on the acceleration/deceleration of the Y axis.
Correlation diagram between allowable load moment of inertia and angular velocity of R axis
■Servo motor equipped models C4SL(G)/C4SH(G)
-50-45_TTA-C4(G)-50-45_files/UID61b9901d03cdf4.03370459_s.ai.jpg)
■ Pulse motor equipped model C4 (G)
-50-45_TTA-C4(G)-50-45_files/UID61b9901dbafb73.66250397_s.ai.jpg)
Allowable load moment of inertia | Angular acceleration | Angular Acceleration/Deceleration |
---|---|---|
0.010kg/ m2 | 300 degrees/s | 0.05G |
0.008kg・m2 | 400 degrees/s | 0.1G |
0.006kg/ m2 | 500 degrees/s | 0.2G |
0.005kg/ m2 | 700 degrees/s | 0.5G |
0.004kg/ m2 | 1000 degrees/s | 1G |
0.003kg/ m2 | 1500 degrees/s | 1.5G |
Allowable load moment of inertia | Angular acceleration | Angular Acceleration/Deceleration |
---|---|---|
0.010kg m2 | 100 degrees/s | 0.1G |
0.010kg m2 | 200 degrees/s | 0.1G |
0.010kg m2 | 300 degrees/s | 0.1G |
0.008kg m2 | 400 degrees/s | 0.18G |
0.006kg m2 | 500 degrees/s | 0.28G |
0.005kg m2 | 600 degrees/s | 0.4G |
0.004kg m2 | 700 degrees/s | 0.55G |
0.004kg m2 | 800 degrees/s | 0.7G |
0.003kg m2 | 900 degrees/s | 0.9G |
0.003kg m2 | 1000 degrees/s | 1.1G |
International Standards
(Note) CE is only compatible with safety category specifications.
Selection considerations
![]() |
(1) The maximum acceleration/deceleration varies depending on the payload. (See "Correlation diagram of acceleration/deceleration and payload.") Also, stepper motors cannot reach their maximum speed at the maximum payload setting. Increasing the speed reduces the payload. Please note that the rotating axis cannot reach its maximum speed depending on the load moment of inertia value. (See "Correlation diagram of payload and speed" and "Correlation diagram of R-axis allowable load moment of inertia and angular velocity.") (2) Repeated positioning accuracy is only valid when the body temperature is constant. Absolute accuracy is not guaranteed. (3) The dynamic allowable moment values are for each axis. For a standard rated life of 5,000 km and a standard load factor of 1.5. (For details on dynamic allowable moment, see page 5-692 .) (4) In the model item, enter "E" in the expansion I/O slots 1 and 2 columns if they are unused. |
Dimensions
ST: Stroke
ME: Mechanical end
SE: Stroke end
*1 When the cover option (model: CO) is selected, a cover will be attached to the front of the Z-axis to hide the slider.
(Note) When fixing a workpiece to the main body, make sure there is at least 2 mm of clearance within the movement range of the support.
(Note) When performing origin return, the slider will move to the ME, so please be careful not to interfere with the surroundings.
-50-45_TTA-C4(G)-50-45_files/UID61b98fccd8f3b9.42539656_s.ai.jpg)
mass
item | mass | |
---|---|---|
AC servo motor | Pulse motor | |
Body weight | 53.3kg | 56.3kg |
Table load capacity (Note 2) | 100kg |
(Note 2) The table section refers to the top surface of the main body. It is not the payload capacity of the X-axis.