West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
IAI | | RCA-RGD3R

RCA-RGD3R

Product Features

Installation position


*Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.

Actuator Specification

Model Motor power
(W)
Lead
(mm)
Maximum payload capacity Rated thrust
(N)
Stroke
(mm)
Level (kg) Vertical (kg)
RCA-RGD3R-I-20-10-①-②-③-④ 20 10 4.0 1.2 36.2 50 to 200
(every 50 mm)
RCA-RGD3R-I-20-5-①-②-③-④ 5 9.0 2.7 72.4
RCA-RGD3R-I-20-2.5-①-②-③-④ 2.5 18.0 6.2 144.8

Symbol explanation ① Stroke ② Applicable controller ③ Cable length ④ Option

stroke
Lead
50 to 200
(every 50 mm)
10 500
5 250
2.5 125

(Unit: mm/s)

Actuator Specifications

item Contents
Drive system Ball screw φ8mm rolled C10
Repeated positioning accuracy ±0.02mm
Lost Motion Less than 0.1 mm
Rod Diameter φ16mm
Rod non-rotation accuracy ±0.05 degrees
Ambient temperature and humidity 0 to 40°C, 85% RH or less (no condensation)

Adaptive Controller

The actuators on this page can be operated with the following controllers. Please select the type that suits your application.

name exterior Maximum
number of connectable axes
Power supply voltage Control Method Maximum number of positioning points
Positioner Pulse train program Network ※Select
DV CC CIE PR CN ML ML3 EC EP PRT SSN ECM
ACON-CB/CGB 1 DC24V
※Select

※Select
- - - 512
(network specification is 768)
ACON-CYB/PLB/POB 1
※Select

※Select
- - - - - - - - - - - - - 64
ASEL-CS 2 - - - - - - - - - 1500
MCON-C/CG 8 - - - - 256
MCON-LC/LCG 6 - - - - - - - 256
RCON 16 - - - - - - - - 128

(Note) For network abbreviations such as DV and CC, please see page 7-17 .

International Standards

Features

Selection considerations

(1) The payload is the value when operating at an acceleration of 0.3G (0.2G for lead 2.5), and is the upper limit of acceleration.
(2) The usable duty varies depending on the operating conditions (payload, acceleration/deceleration, etc.). For details, see page 1-288
. (3) The horizontal payload is the value when using an external guide and no external force is applied to the rod from any direction other than the direction of travel. For the usable mass of the included guide alone, see page 1-292
. (4) Even when used with simple absolute, the encoder type column in the model item will be "I".
(5) Caution is required depending on the mounting position. For details, see page 1-199
. (6) When connecting to RCON, a conversion unit or conversion cable is required. For details, see page 7-25 .

Dimensions

ST: Stroke

ME: Mechanical end

SE: Stroke end

*1 Connect the motor/encoder cable. For details on the cable, see page 1-103 .

*2 When performing a return to origin, the rod moves to the ME, so be careful not to interfere with surrounding objects.

*3 The orientation of the width across flats varies depending on the product.

RCA-RGD3R (without brake)

stroke 50 100 150 200
L 212 262 312 362
128 178 228 278
Mass (kg) 1.2 1.3 1.5 1.6

RCA-RGD3R (with brake)

stroke 50 100 150 200
L 212 262 312 362
128 178 228 278
Mass (kg) 1.4 1.5 1.7 1.8
Shares
Share This