West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI | | EC-RP3

EC-RP3

Product Features

Installation position


*Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.

Main Specifications

item Contents
Lead Ball screw lead (mm) 6 4 2
Horizontal Payload capacity Maximum payload (kg) 1.5 3 6
Speed/Acceleration Maximum speed (mm/s) 300 200 100
Minimum speed (mm/s) 8 5 3
Rated acceleration/deceleration (G) 0.3 0.3 0.3
Maximum acceleration/deceleration (G) 0.3 0.3 0.3
vertical Payload capacity Maximum payload (kg) 0.5 1 2
Speed/Acceleration Maximum speed (mm/s) 300 200 75
Minimum speed (mm/s) 8 5 3
Rated acceleration/deceleration (G) 0.3 0.3 0.3
Maximum acceleration/deceleration (G) 0.3 0.3 0.3
Pressing Maximum thrust when pressing (N) 14 twenty one 42
Maximum pressing speed (mm/s) 20 20 5
brake Brake specifications Non-excitation electromagnetic brake
Brake holding force (kgf) 0.5 1 2
stroke Minimum stroke (mm) 30 30 30
Maximum stroke (mm) 100 100 100
Stroke pitch (mm) (30 to 50ST) 20 20 20
Stroke pitch (mm) (50 to 100ST) twenty five twenty five twenty five

item Contents
Drive system Ball screw φ6mm rolled C10
Repeated positioning accuracy ±0.02mm
Lost Motion - (Cannot be indicated due to two-point positioning function.)
Rod non-rotation accuracy (Note 8) -
Running life (Note 9) 5000km
Ambient temperature and humidity 0 to 40°C, 85% RH or less (no condensation)
Protection rating IP20
Vibration and shock resistance 4.9m/ s2
Overseas compatible standards CE mark, RoHS directive
Motor Type Pulse motor (□20) (power capacity: maximum 1.25A)
Encoder Type Incremental/Battery-less Absolute
Encoder Pulse Number 16384 pulses/rev
deadline Listed on the website [Delivery Date Inquiry]

(Note 8) Indicates the rod rotational displacement angle under no load.

(Note 9) The operating life will vary depending on the operating conditions and installation conditions.

Payload table by speed/acceleration

Standard grease specifications. The unit of payload is kg. Blank spaces indicate that the product cannot be operated.

posture Horizontal vertical
speed Acceleration (G)
(mm/s) 0.3 0.3
0 1.5 0.5
50 1.5 0.5
100 1.5 0.5
150 1.5 0.5
200 1.5 0.3
250 1 0.3
300 1 0.2

posture Horizontal vertical
speed Acceleration (G)
(mm/s) 0.3 0.3
0 3 1
50 3 1
100 3 1
150 2 0.5
200 1 0.3

posture Horizontal vertical
speed Acceleration (G)
(mm/s) 0.3 0.3
0 6 2
twenty five 6 2
50 4 1.5
75 2 0.5
100 0.5

If the ambient temperature is below 5°C, use the product at or below the speeds listed below.

・Lead 6: 200mm/s or less

・Lead 4: 150mm/s or less

・Lead 2: 50mm/s or less

Food grade grease specifications. The unit of payload is kg. Blank spaces indicate that the product cannot be operated.

posture Horizontal vertical
speed Acceleration (G)
(mm/s) 0.3 0.3
0 1.5 0.5
50 1.5 0.5
100 1.5 0.5
150 1.5 0.5
200 1.5 0.3
250 1

posture Horizontal vertical
speed Acceleration (G)
(mm/s) 0.3 0.3
0 3 1
50 3 1
100 3 0.5
150 0.5 0.3

posture Horizontal vertical
speed Acceleration (G)
(mm/s) 0.3 0.3
0 6 2
twenty five 6 2
50 1.5 0.5
75 0.5

Stroke and maximum speed

(Unit: mm/s)

Lead
(mm)
30
(mm)
50
(mm)
75
(mm)
100
(mm)
6 300
4 200
2 100<75>

(Note) < > indicates vertical use.

Correlation diagram between pressing force and current limit value

Precautions when performing pressing operation

When performing high thrust pressing operations in a high temperature environment, please use within the limit values ​​shown in the graph.

Adaptive Controller

(Note) The EC series has a built-in controller. For details on the built-in controller, see page 2-769 .

International Standards

Selection considerations

(1) The feed screw does not have a rotation prevention mechanism, so when using it, add a rotation prevention mechanism such as a guide to the end of the feed screw. (Without a rotation prevention mechanism, the feed screw will rotate and will not be able to move back and forth.) Also, when connecting the rotation prevention mechanism to the rod, do not use floating joints. For installation methods and conditions, please refer to page 1-314
. (2) The payload capacity in the "Main Specifications" is the maximum value. For details, please refer to the "Payload Capacity by Speed ​​and Acceleration Table."
(3) The horizontal payload capacity is when used in conjunction with an external guide. Do not apply external force from any direction other than the direction of the rod's movement.
(4) When performing a pressing operation, please refer to the "Correlation Diagram of Pressing Force and Current Limit Value." The pressing force is a guideline value. For points of caution, please refer to page 1-315 .

Dimensions

ST: Stroke

ME: Mechanical end

SE: Stroke end

(Note) When performing a return to origin, the rod moves to the ME, so be careful not to let it interfere with surrounding objects.

Note: Make sure to secure the cable so that the base of the cable does not move.

 The cable can be separated and replaced (connected via the connector inside the cable box).

 The standard direction for the actuator cable to exit is from the rear.

 The cable exit direction (optional) can be changed by changing the direction of the cable box.

Stroke dimensions

stroke 30 50 75 100
L No brakes 95 115 140 165
With brake 140 140 140 165
B No brakes 60.2 80.2 105.2 130.2
With brake 105.2 105.2 105.2 130.2
D No brakes 1 1 2 3
With brake 2 2 2 3
E No brakes 4 4 6 8
With brake 6 6 6 8

Mass by stroke

stroke 30 50 75 100
Mass
(kg)
No brakes 0.37 0.41 0.47 0.53
With brake 0.54 0.54 0.54 0.60
Shares
Share This