West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI | | EC-RR8

EC-RR8

Product Features

Installation position

 
*Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.
 

Main Specifications

item Contents
Lead Ball screw lead (mm) 10 5
Horizontal Payload capacity Maximum payload (kg) 60 100
Speed/Acceleration Maximum speed (mm/s) 300 150
Minimum speed (mm/s) 13 7
Rated acceleration/deceleration (G) 0.2 0.1
Maximum acceleration/deceleration (G) 0.2 0.1
vertical Payload capacity Maximum payload (kg) 35 55
Speed/Acceleration Maximum speed (mm/s) 240 150
Minimum speed (mm/s) 13 7
Rated acceleration/deceleration (G) 0.2 0.1
Maximum acceleration/deceleration (G) 0.2 0.1
Pressing Maximum thrust when pressing (N) 1000 2000
Maximum pressing speed (mm/s) 10 10
brake Brake Specifications Non-excitation electromagnetic brake
Brake holding force (kgf) 35 55
stroke Minimum stroke (mm) 50 50
Maximum stroke (mm) 700 700
Stroke pitch (mm) 50 50

item Contents
Drive system Ball screw φ16mm rolled C10
Repeated positioning accuracy ±0.02mm
Lost Motion - (Cannot be indicated due to two-point positioning function.)
Linear guide Direct-acting infinite circulation type
rod φ40mm Material: Aluminum, hard anodized
Rod non-rotation accuracy (Note 6) 0 degrees
Ambient temperature and humidity 0 to 40°C, 85% RH or less (no condensation)
Protection Rating IP20
Vibration / Shock Resistance 4.9m/s2
Overseas Compliance Standards CE Mark/RoHS Directive
Motor Type Pulse Motor (□60) (Power Capacity: Max 6A)
Encoder Type Incremental/Battery-less Absolute
Encoder Pulse Count 800 pulse/rev
Deadline Listed on the website under [Delivery Inquiry]

(Note 6) This is the displacement angle of the rod's rotation direction under no load.

Payload table by speed/acceleration

The payload is in kg.

posture Horizontal
speed Acceleration (G)
(mm/s) 0.2
0 60
150 60
180 45
240 40
260 30
300 10

Posture Vertical
Speed Acceleration (G)
(mm/s) 0.2
0 35
88 35
100 30
110 28
120 23
130 18
140 15
150 11
160 10
170 8
180 7
190 5
200 4
220 3
240 2

posture Horizontal
Speed Acceleration(G)
(mm/s) 0.1
0 100
45 100
120 100
130 90
140 75
150 60

posture vertical
Speed Acceleration(G)
(mm/s) 0.1
0 55
35 55
60 50
70 35
90 20
100 15
120 10
150 2

Please use at speeds below.

・Lead 10: 260mm/s or less

・Lead 5: 140mm/s or less

Stroke and maximum speed

(Unit: mm/s)

Lead
(mm)
50 to 350
(in 50mm increments)
400
(mm)
450
(mm)
500
(mm)
550
(mm)
600
(mm)
650
(mm)
700
(mm)
10 300<240> 260<240> 220 180 160 120 120 110
5 150 130 110 90 80 70 40 40

(Note) Values ​​in < > are for vertical use.

Correlation diagram between pressing force and current limit value

Precautions when performing pressing operation

During high thrust pressing operations in high temperature environments,

Please use within the limits shown in the graph.

Adaptive Controller

(Note) The EC series has a built-in controller. For details on the built-in controller, see page 2-769 .

International Standards

Selection considerations

(1) If the stroke is long, the maximum speed will decrease due to the dangerous rotation speed of the ball screw. Check the maximum speed of the desired stroke in "Stroke and Maximum Speed".
(2) The maximum load capacity in "Main Specifications" is shown. For details, refer
 to "Table of Load Capacity by Speed ​​and Acceleration".
(3) The radial cylinder has a built-in guide.
 For details about the radial load acting on the rod, refer to page 2-91
. (4) The horizontal load capacity is when used in conjunction with an external guide.
(5) When performing a pressing operation, refer to "Correlation diagram between pressing force and current limit value". The pressing force is a guideline value.
(6) Caution is required depending on the installation posture. For details, refer to page 1-307
. (7) When connecting the RCON-EC connection specification (ACR) to the EC connection unit (RCON-EC-4), there is a limit to the number of units that can be connected. For details, refer to page 2-798 .

Dimensions

ST: Stroke

ME: Mechanical end

SE: Stroke end

(Note) When performing a return to origin, the rod moves to the ME, so be careful not to let it interfere with the surroundings.

(Note) Pay attention to the length of the mounting bolts. When using mounting screws on the back of the base, if the bolts are long, they may interfere with the internal parts, causing abnormal sliding or damage to the parts.

(Note) The direction of the width across flats cannot be changed.

Stroke dimensions

stroke 50 100 150 200 250 300 350 400 450 500 550 600 650 700
L No brakes 463.5 513.5 563.5 613.5 663.5 713.5 763.5 813.5 863.5 913.5 963.5 1013.5 1063.5 1113.5
With brake 493.5 543.5 593.5 643.5 693.5 743.5 793.5 843.5 893.5 943.5 993.5 1043.5 1093.5 1143.5
A 292 342 392 442 492 542 592 642 692 742 792 842 892 942
B 215 265 315 365 415 465 515 565 615 665 715 765 815 865
C 115 65 115 65 115 65 115 65 115 65 115 65 115 65
D 0 1 1 2 2 3 3 4 4 5 5 6 6 7
E 4 6 6 8 8 10 10 12 12 14 14 16 16 18
J 115 165 215 265 315 365 415 465 515 565 615 665 715 765

Mass by stroke

stroke 50 100 150 200 250 300 350 400 450 500 550 600 650 700
Mass
(kg)
No brakes 6.7 7.2 7.6 8.1 8.6 9.1 9.6 10.1 10.5 11.0 11.5 12.0 12.5 13.0
With brake 7.3 7.8 8.2 8.7 9.2 9.7 10.2 10.7 11.1 11.6 12.1 12.6 13.1 13.6

Rod deflection amount (reference value)

Features

Shares
Share This