West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI | | ICSA2_ICSPA2-BP□H

ICSA2-BP□H
ICSPA2-BP□H

Maximum speed by stroke

(Unit: mm/s)


300-700 800-1000 1100 1200 1300
X-Axis 2000 1840 1570 1360
Y-Axis 2400 - - - -

Payload by acceleration

The units in the table are kg.


Y-axis stroke
300 400 500 600 700
acceleration 0.3 31.7 30.2 28.8 27.5 26.0
0.4 18.2 16.7 15.3 14.0 12.5
0.5 10.1 8.6 7.2 5.9 4.4
0.6 4.7 3.2 1.8 0.5 -
0.7 0.2 - - - -
0.8 - - - - -
0.9 - - - - -
1.0 - - - - -

Adaptive Controller

Please refer to the page for each controller. ( Page 8-8 ) Note that controllers are sold separately.

International Standards

Selection considerations

(1) The stroke column in the model number is written in cm (centimeters).
(2) The cable length is the length from the X-axis connector box (or from the X-axis actuator cable in the case of a cable bearer specification) to the controller. The standard length is 3m or 5m, but other lengths are also available in meters. Up to 20m is possible.
(3) Please note that the maximum speed decreases as the stroke becomes longer.
(4) The rated acceleration is 0.3G. Increasing the acceleration reduces the payload.
(5) The figures in brackets [ ] are for high-precision model specifications.

Dimensions

ICSA2 [ICSPA2] -BP H-CT (Cableveyor specification) Combination direction 1

ME: Mechanical End

SE: Stroke end

(Note) The combination position on the drawing is the origin position. If you want to change the origin position, please specify the option NM. Please note that if you want to change the origin position after delivery, you will need to return the product for adjustment.

(Note) The moving end of the cable bear for the Z-axis cable wiring should be fixed to a plate or the like that you have attached to the Y-axis slider.

ICSA2 [ICSPA2] -BP H-CT (Cableveyor specification) Combination direction 3

(Note) The combination position on the drawing is the origin position. If you want to change the origin position, please specify the option NM. Please note that if you want to change the origin position after delivery, you will need to return the product for adjustment.

(Note) The moving end of the cable bear for the Z-axis cable wiring should be fixed to a plate or the like that you have attached to the Y-axis slider.

X-Stroke 300 400 500 600 700 800 900 1000 1100 1200 1300
A 245 145 245 145 245 145 245 145 245 145 245
B 1 2 2 3 3 4 4 5 5 6 6
C 6 8 8 10 10 12 12 14 14 16 16
D 270 370 470 570 670 770 870 970 1070 1170 1270

Common Specifications

Drive system Ball screw rolled C10 [equivalent to rolled C5]
Repeated positioning accuracy ±0.02mm【±0.01mm】
Lost Motion 0.05mm or less [0.02mm or less]
guide Base integrated type
base Material: Aluminum, white anodized
X-axis motor output/lead 750W/50mm
Y-axis motor output/lead 400W/40mm

XY combination direction

Model details

XY combination
direction (Note 1)
Model
1 ICSA2 [ICSPA2]-BP1H-①-②③-④⑤-T2-⑥-⑦-⑧
2 ICSA2 [ICSPA2]-BP2H-①-②③-④⑤-T2-⑥-⑦-⑧
3 ICSA2 [ICSPA2]-BP3H-①-②③-④⑤-T2-⑥-⑦-⑧
4 ICSA2 [ICSPA2]-BP4H-①-②③-④⑤-T2-⑥-⑦-⑧

(Note 1) For the XY combination direction, see the diagram below. For the details of ① to ⑧ in the above model numbers, see the table below.

Model code explanation

number Contents Notation
Encoder Type A: Absolute
I: Incremental
X-axis stroke 30: 300mm
  ~
130: 1300mm
X-Axis
Options
See option table
Y-axis stroke 30: 300mm
  ~
70: 700mm
Y-Axis
Options
See option table
Cable length 3L: 3m
5L: 5m
□L: □m
Y-axis cable wiring (Note 2) CTL: Cable bear size L
Z-axis cable wiring
(optional) (Notes 2, 3)
CTM: Cableveyor M size

(Note 2) For cable carrier dimensions, refer to 5-574 .

(Note 3) Fill in the Z-axis cable wiring field in the model number only if necessary.

Configuration axis

Axis Name Model Reference page
X-Axis ISA [ISPA]-WXM-①-750-50-②-T2-⑨-③ 3-459
Y-Axis ISA [ISPA]-LYM-①-400-40-④-T2-⑤ -

(Note) For the above model numbers ① to ⑤, please refer to the symbols in the model numbers in the table above. The stroke is expressed in mm (millimeters).

(Note) In the above model numbers, ⑨ indicates the cable exit direction. For the cable exit direction, refer to 5-579 .

Shares
Share This