West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI | | RCS4-HSA7C

RCS4-HSA7C

Product Features

Installation position

 
*Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.
 

Main Specifications

item Contents
Lead Ball screw lead (mm) 30 20 10 5
Horizontal Payload capacity Maximum payload (kg) (Note 3) 30 40 60 120
Speed/Acceleration Maximum speed (mm/s) 1800 1200 600 300
Rated acceleration/deceleration (G) 0.3 0.3 0.3 0.3
Maximum acceleration/deceleration (G) 1.2 1.2 1 0.7
vertical Payload capacity Maximum payload (kg) (Note 3) 7 12 twenty five 50
Speed/Acceleration Maximum speed (mm/s) 1800 1200 600 300
Rated acceleration/deceleration (G) 0.3 0.3 0.3 0.3
Maximum acceleration/deceleration (G) 1.2 1.2 1 0.7
Thrust Rated thrust (N) 114 171 342 684
brake Brake Specifications Non-excitation electromagnetic brake
Brake holding force (kgf) 7 12 twenty five 50
stroke Minimum stroke (mm) 50 50 50 50
Maximum stroke (mm) 1000 1000 1000 1000
Stroke pitch (mm) 50 50 50 50

(Note 3) When the double slider specification (W) is selected, the maximum payload capacity decreases. See the table below for details.

(Note) When the double slider specification (W) is selected, Lead 30 cannot be selected.

item Contents
Drive system Ball screw φ16mm rolled C10
Repeated positioning accuracy (Note 4) ±0.01mm 【±0.005mm】
Lost Motion Less than 0.1 mm
base Material: Aluminum, white anodized
Linear guide Direct-acting infinite circulation type
Static allowable moment
(Note 5)
Ma: 145 N・m [900 N・m]
Mb: 145 N・m [900 N・m]
Mc: 300 N・m [458 N・m]
Dynamic allowable moment
(Note 5) (Note 6)
Ma: 75.5 N・m [316 N・m]
Mb: 90 N・m [376 N・m]
Mc: 134 N・m [218 N・m]
Ambient temperature and humidity 0 to 40°C, 85% RH or less (no condensation)
Protection rating IP20
Vibration and shock resistance 4.9m/ s2
Overseas compatible standards CE mark, RoHS directive
Motor Type AC servo motor
Encoder Type Battery-less absolute
Encoder Pulse Number 16384 pulses/rev
deadline Listed on the website [Delivery Date Inquiry]

(Note 4) Values ​​in brackets [ ] are for high precision specifications (leads 5, 10, 20).

(Note 5) Values ​​in brackets [ ] are for when the double slider specification (W) is selected.

(Note 6) Based on a standard rated life of 5,000 km. The running life will vary depending on the operating conditions and installation. Please check the running life on page 1-276 .

Slider type moment direction

Payload table by speed/acceleration

The unit of payload is kg. Blank spaces mean the item cannot be operated.

posture Horizontal vertical
Lead
(mm)
Maximum speed
(mm/s)
Acceleration (G)
0.3 0.5 0.7 1.0 1.2 0.3 0.5 0.7 1.0 1.2
30 1800 30 12 10 6 5 7 7 6 5 4
20 1200 40 30 15 15 12 12 12 10 8 8
10 600 60 50 40 35 twenty five 20 20 18
5 300 120 90 70 50 40 30

Stroke and maximum speed

(Unit: mm/s)

stroke
Lead
50 to 600
(in 50mm increments)
650
(mm)
700
(mm)
750
(mm)
800
(mm)
850
(mm)
900
(mm)
950
(mm)
1000
(mm)
30 1800 1640 1440 1280 1155 1040 940 855 780
20 1200 1090 960 860 770 695 630 570 520
10 600 540 480 430 385 345 310 285 260
5 300 270 240 215 190 175 155 140 130

Adaptive Controller

The actuators on this page can be operated with the following controllers. Please select the type that suits your application.

name exterior Maximum
number of connectable axes
Power supply voltage Control Method Maximum number of positioning points
Positioner Pulse train program Network ※Select
DV CC CIE PR CN ML ML3 EC EP PRT SSN ECM
RCON 16
(ML3, SSN, ECM are 8)
DC24V
Single-phase AC200V
Three-phase AC200V
- - - - - 128
(ML3, SSN, ECM no position data)
RSEL 8 - - - - - - - 36000
SCON-CB/CGB 1 Single phase AC
100V/200V
- - 512
(network specification is 768)
SCON2-CG 1 Single phase AC100V - - - - - - 384
SCON2-CG 1 Single phase AC200V - - - - - - 384
XSEL-P/Q 6 Single-phase AC200V
Three-phase AC200V
- - - - - - - - - - 20000
XSEL-RA/SA 8 - - - - - - - - 55000
(varies by type)

(Note) For network abbreviations such as DV and CC, please see page 8-15 .

(Note) For ML3 and EC of SCON2, if there is no function option of the controller model, the remote I/O specification will be used. If "M" is selected as the function option, the motion network specification will be used.

International Standards

Selection considerations

(1) As the stroke becomes longer, the maximum speed decreases due to the critical rotation speed of the ball screw. Check the maximum speed for the desired stroke in "Stroke and maximum speed".
(2) As the acceleration increases, the payload decreases. For details, refer to "Payload capacity by acceleration" table.
(3) The usable duty ratio varies depending on the operating conditions (payload, acceleration/deceleration, etc.). For details, refer to page 1-328
. (4) Caution is required depending on the mounting position. For details, refer to page 1-307
. (5) The guideline for the overhang load length is 400 mm or less in the Ma, Mb, and Mc directions (600 mm or less for double slider specifications). For details on the overhang load length, refer to the explanation on page 3-52 .
(6) For the order type and precautions for double slider specifications, refer to page 1-293 .

 

Dimensions

ST: Stroke

ME: Mechanical end

SE: Stroke end

(Note) Connect the motor cable and encoder cable to the cable joint connector.

 For cables, see page 3-711 .

(Note) When performing origin return, the slider moves to the ME, so be careful not to let it interfere with surrounding objects.

(Note) Please note that return adjustment is required to change the origin direction.

Stroke dimensions

stroke 50 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000
L No brakes 406.5 456.5 506.5 556.5 606.5 656.5 706.5 756.5 806.5 856.5 906.5 956.5 1006.5 1056.5 1106.5 1156.5 1206.5 1256.5 1306.5 1356.5
With brake 441.5 491.5 541.5 591.5 641.5 691.5 741.5 791.5 841.5 891.5 941.5 991.5 1041.5 1091.5 1141.5 1191.5 1241.5 1291.5 1341.5 1391.5
A 256.5 306.5 356.5 406.5 456.5 506.5 556.5 606.5 656.5 706.5 756.5 806.5 856.5 906.5 956.5 1006.5 1056.5 1106.5 1156.5 1206.5
B 208.5 258.5 308.5 358.5 408.5 458.5 508.5 558.5 608.5 658.5 708.5 758.5 808.5 858.5 908.5 958.5 1008.5 1058.5 1108.5 1158.5
C 50 0 50 0 50 0 50 0 50 0 50 0 50 0 50 0 50 0 50 0
D 1 2 2 3 3 4 4 5 5 6 6 7 7 8 8 9 9 10 10 11
E 6 6 8 8 10 10 12 12 14 14 16 16 18 18 20 20 twenty two twenty two twenty four twenty four
J 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100

Mass by stroke

stroke 50 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000
Mass
(kg)
No brakes 4.1 4.4 4.7 5.0 5.3 5.6 5.9 6.2 6.5 6.8 7.1 7.4 7.7 8.0 8.3 8.6 8.9 9.2 9.5 9.8
With brake 4.6 4.9 5.2 5.5 5.8 6.1 6.4 6.7 7.0 7.3 7.6 7.9 8.2 8.5 8.8 9.1 9.4 9.7 10.0 10.3

Load capacity by acceleration (double slider type)

The unit of payload is kg. Blank spaces mean the item cannot be operated.

posture Horizontal vertical
Lead
(mm)
Maximum speed
(mm/s)
Acceleration (G)
0.3 0.5 0.7 1.0 1.2 0.3 0.5 0.7 1.0 1.2
20 1200 34 twenty four 9 9 6
10 600 54 44 34 29 19 14 14 12
5 300 114 84 64 44 34 twenty four

Dimensions (double slider type)

ST: Stroke

ME: Mechanical end

SE: Stroke end

Drawing (double slider specification)

(Note) Connect the motor cable and encoder cable to the cable joint connector.

 For cables, see page 3-711 .

(Note) When performing origin return, the slider moves to the ME, so be careful not to let it interfere with surrounding objects.

(Note) Please note that return adjustment is required to change the origin direction.

Stroke dimensions

Nominal stroke 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000
Effective Stroke 50 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850
L No brakes 556.5 606.5 656.5 706.5 756.5 806.5 856.5 906.5 956.5 1006.5 1056.5 1106.5 1156.5 1206.5 1256.5 1306.5 1356.5
With brake 591.5 641.5 691.5 741.5 791.5 841.5 891.5 941.5 991.5 1041.5 1091.5 1141.5 1191.5 1241.5 1291.5 1341.5 1391.5
A 406.5 456.5 506.5 556.5 606.5 656.5 706.5 756.5 806.5 856.5 906.5 956.5 1006.5 1056.5 1106.5 1156.5 1206.5
B 358.5 408.5 458.5 508.5 558.5 608.5 658.5 708.5 758.5 808.5 858.5 908.5 958.5 1008.5 1058.5 1108.5 1158.5
C 0 50 0 50 0 50 0 50 0 50 0 50 0 50 0 50 0
D 3 3 4 4 5 5 6 6 7 7 8 8 9 9 10 10 11
E 8 10 10 12 12 14 14 16 16 18 18 20 20 twenty two twenty two twenty four twenty four
J 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100

(Note) Nominal stroke: Model stroke Effective stroke: Actual operating stroke

Mass by stroke

Nominal stroke 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000
Effective Stroke 50 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850
Mass
(kg)
No brakes 6.01 6.31 6.61 6.91 7.21 7.51 7.81 8.11 8.41 8.71 9.01 9.31 9.61 9.91 10.21 10.51 10.81
With brake 6.51 6.81 7.11 7.41 7.71 8.01 8.31 8.61 8.91 9.21 9.51 9.81 10.11 10.41 10.71 11.01 11.31

(Note) Mass is the single slider model plus 1.01 kg of free slider.

}
Shares
Share This