West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

RCS4-HSA6C

Product Features

Installation position

 
*Note: Some pictures on this page are still Japanese version and the English version pictures are coming soon.
 

Main Specifications

item Contents
Lead Ball screw lead (mm) 24 16 8 4
Horizontal Payload capacity Maximum payload (kg) (Note 3) 18 33 50 90
Speed/Acceleration Maximum speed (mm/s) 1500 1000 500 240
Rated acceleration/deceleration (G) 0.3 0.3 0.3 0.3
Maximum acceleration/deceleration (G) 1.2 1.2 1 0.7
vertical Payload capacity Maximum payload (kg) (Note 3) 4 6 15 30
Speed/Acceleration Maximum speed (mm/s) 1500 1000 500 240
Rated acceleration/deceleration (G) 0.3 0.3 0.3 0.3
Maximum acceleration/deceleration (G) 1.2 1.2 1 0.7
Thrust Rated thrust (N) 71 106 212 425
brake Brake Specifications Non-excitation electromagnetic brake
Brake holding force (kgf) 4 6 15 30
stroke Minimum stroke (mm) 50 50 50 50
Maximum stroke (mm) 800 800 800 800
Stroke pitch (mm) 50 50 50 50

(Note 3) When the double slider specification (W) is selected, the maximum payload capacity decreases. See the table below for details.

(Note) When the double slider specification (W) is selected, Lead 24 cannot be selected.

item Contents
Drive system Ball screw φ12mm rolled C10
Repeated positioning accuracy (Note 4) ±0.01mm 【±0.005mm】
Lost Motion Less than 0.1 mm
base Material: Aluminum, white anodized
Linear guide Direct-acting infinite circulation type
Static allowable moment
(Note 5)
Ma: 65 N・m [546 N・m]
Mb: 75 N・m [779 N・m]
Mc: 120 N・m [205 N・m]
Dynamic allowable moment
(Note 5) (Note 6)
Ma: 33.7 N・m [167 N・m]
Mb: 40.2 N・m [199 N・m]
Mc: 55.3 N・m [89.8 N・m]
Ambient temperature and humidity 0 to 40°C, 85% RH or less (no condensation)
Protection rating IP20
Vibration and shock resistance 4.9m/ s2
Overseas compatible standards CE mark, RoHS directive
Motor Type AC servo motor
Encoder Type Battery-less absolute
Encoder Pulse Number 16384 pulses/rev
deadline Listed on the website [Delivery Date Inquiry]

(Note 4) Values ​​in brackets [ ] are for high precision specifications (leads 4, 8, 16).

(Note 5) Values ​​in brackets [ ] are for when the double slider specification (W) is selected.

(Note 6) Based on a standard rated life of 5,000 km. The running life will vary depending on the operating conditions and installation. Please check the running life on page 1-276 .

Slider type moment direction

Table of payload capacity by acceleration

The unit of payload is kg. Blank spaces mean the item cannot be operated.

posture Horizontal vertical
Lead
(mm)
Maximum speed
(mm/s)
Acceleration (G)
0.3 0.5 0.7 1.0 1.2 0.3 0.5 0.7 1.0 1.2
24 1500 18 15 10 8.0 6.0 4 4 4 4 2
16 1000 33 24 20 15 13 6 6 6 6 6
8 500 50 40 30 20 15 15 15 15
4 240 90 60 40 30 25 20

Stroke and maximum speed

(Unit: mm/s)

stroke
Lead
50 to 500
(in 50mm increments)
550
(mm)
600
(mm)
650
(mm)
700
(mm)
750
(mm)
800
(mm)
24 1500 1440 1240 1095 965 850 760
16 1000 965 830 720 635 560 500
8 500 475 410 355 315 275 245
4 240 235 205 175 155 135 120

Adaptive Controller

The actuators on this page can be operated with the following controllers. Please select the type that suits your application.

name exterior Maximum
number of connectable axes
Power supply voltage Control Method Maximum number of positioning points
Positioner Pulse train program Network ※Select
DV CC CIE PR CN ML ML3 EC EP PRT SSN ECM
RCON 16
(ML3, SSN, ECM are 8)
DC24V
Single-phase AC200V
Three-phase AC200V
- - - - - 128
(ML3, SSN, ECM no position data)
RSEL 8 - - - - - - - 36000
SCON-CB/CGB 1 Single phase AC
100V/200V
- - 512
(network specification is 768)
SCON2-CG 1 Single phase AC100V - - - - - - 384
SCON2-CG 1 Single phase AC200V - - - - - - 384
XSEL-P/Q 6 Single-phase AC200V
Three-phase AC200V
- - - - - - - - - - 20000
XSEL-RA/SA 8 - - - - - - - - 55000
(varies by type)

(Note) For network abbreviations such as DV and CC, please see page 8-15 .

(Note) For ML3 and EC of SCON2, if there is no function option of the controller model, the remote I/O specification will be used. If "M" is selected as the function option, the motion network specification will be used.

International Standards

Selection considerations

(1) As the stroke becomes longer, the maximum speed decreases due to the critical rotation speed of the ball screw. Check the maximum speed for the desired stroke in "Stroke and maximum speed".
(2) As the acceleration increases, the payload decreases. For details, refer to the "Payload capacity by acceleration" table.
(3) The usable duty ratio varies depending on the operating conditions (payload, acceleration/deceleration, etc.). For details, refer to page 1-328
. (4) Caution is required depending on the mounting position. For details, refer to page 1-307
. (5) The guideline for the overhang load length is 300 mm or less in the Ma, Mb, and Mc directions (600 mm or less for double slider specifications). For details on the overhang load length, refer to the explanation on page 3-52
. (6) For the order type and precautions for double slider specifications, refer to page 1-293 .

Dimensions

ST: Stroke

ME: Mechanical end

SE: Stroke end

(Note) Connect the motor cable and encoder cable to the cable joint connector.

 For cables, see page 3-711 .

(Note) When performing origin return, the slider moves to the ME, so be careful not to let it interfere with surrounding objects.

(Note) Please note that return adjustment is required to change the origin direction.
English version is coming soon!

Stroke dimensions

stroke 50 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800
L No brakes 380.5 430.5 480.5 530.5 580.5 630.5 680.5 730.5 780.5 830.5 880.5 930.5 980.5 1030.5 1080.5 1130.5
With brake 416.5 466.5 516.5 566.5 616.5 666.5 716.5 766.5 816.5 866.5 916.5 966.5 1016.5 1066.5 1116.5 1166.5
A 234.5 284.5 334.5 384.5 434.5 484.5 534.5 584.5 634.5 684.5 734.5 784.5 834.5 884.5 934.5 984.5
B 186.5 236.5 286.5 336.5 386.5 436.5 486.5 536.5 586.5 636.5 686.5 736.5 786.5 836.5 886.5 936.5
C 0 50 0 50 0 50 0 50 0 50 0 50 0 50 0 50
D 1 1 2 2 3 3 4 4 5 5 6 6 7 7 8 8
E 4 6 6 8 8 10 10 12 12 14 14 16 16 18 18 20
J 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850

Mass by stroke

stroke 50 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800
Mass
(kg)
No brakes 1.8 2.1 2.4 2.7 3 3.3 3.6 3.9 4.2 4.5 4.8 5.1 5.4 5.7 6 6.3
With brake 2.1 2.4 2.7 3 3.3 3.6 3.9 4.2 4.5 4.8 5.1 5.4 5.7 6 6.3 6.6

Load capacity by acceleration (double slider type)

The unit of payload is kg. Blank spaces mean the item cannot be operated.

posture Horizontal vertical
Lead
(mm)
Maximum speed
(mm/s)
Acceleration (G)
0.3 0.5 0.7 1.0 1.2 0.3 0.5 0.7 1.0
16 1000 27 18 14 9 7
8 500 44 34 24 14 9 9 9 9
4 240 84 54 34 24 19 14

Dimensions (double slider type)

ST: Stroke

ME: Mechanical end

SE: Stroke end

Drawing (double slider specification)

(Note) Connect the motor cable and encoder cable to the cable joint connector.

 For cables, see page 3-711 .

(Note) When performing origin return, the slider moves to the ME, so be careful not to let it interfere with surrounding objects.

(Note) Please note that return adjustment is required to change the origin direction.
English version is coming soon!

Stroke dimensions

Nominal stroke 200 250 300 350 400 450 500 550 600 650 700 750 800
Effective Stroke 50 100 150 200 250 300 350 400 450 500 550 600 650
L No brakes 530.5 580.5 630.5 680.5 730.5 780.5 830.5 880.5 930.5 980.5 1030.5 1080.5 1130.5
With brake 566.5 616.5 666.5 716.5 766.5 816.5 866.5 916.5 966.5 1016.5 1066.5 1116.5 1166.5
A 384.5 434.5 484.5 534.5 584.5 634.5 684.5 734.5 784.5 834.5 884.5 934.5 984.5
B 336.5 386.5 436.5 486.5 536.5 586.5 636.5 686.5 736.5 786.5 836.5 886.5 936.5
C 50 0 50 0 50 0 50 0 50 0 50 0 50
D 2 3 3 4 4 5 5 6 6 7 7 8 8
E 8 8 10 10 12 12 14 14 16 16 18 18 20
J 250 300 350 400 450 500 550 600 650 700 750 800 850

(Note) Nominal stroke: Model stroke Effective stroke: Actual operating stroke

Mass by stroke

Nominal stroke 200 250 300 350 400 450 500 550 600 650 700 750 800
Effective Stroke 50 100 150 200 250 300 350 400 450 500 550 600 650
Mass
(kg)
No brakes 3.26 3.56 3.86 4.16 4.46 4.76 5.06 5.36 5.66 5.96 6.26 6.56 6.86
With brake 3.56 3.86 4.16 4.46 4.76 5.06 5.36 5.66 5.96 6.26 6.56 6.86 7.16

(Note) Mass is the sum of the single slider specification and the free slider (0.56 kg).

Shares
Share This