West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
IAI | | RCP3-SA2BC

Stroke and maximum speed

(Unit: mm/s)

stroke
Lead
25
(mm)
50
(mm)
75 to 150
(mm)
Slide screw 6 180 280 300
4 180 200
2 100

Adaptive Controller

The actuators on this page can be operated with the following controllers. Please select the type that suits your application.

name exterior Maximum
number of connectable axes
Power supply voltage Control Method Maximum number of positioning points
Positioner Pulse train program Network ※Select
DV CC CIE PR CN ML ML3 EC EP PRT SSN ECM
MSEL-PC/PG 4 Single phase AC
100-230V
- - - - - - - - 30000
PCON-CB/CGB 1 DC24V
※Select

※Select
- - - 512
(network specification is 768)
PCON-CYB/PLB/POB 1
※Select

※Select
- - - - - - - - - - - - - 64
RCON 16
(ML3, SSN, ECM are 8)
- - - - - 128
(ML3, SSN, ECM no position data)
RSEL 8 - - - - - - - 36000

(Note) For network abbreviations such as DV and CC, please see page 8-15 .

International Standards

Selection considerations

(1) As the stroke becomes longer, the maximum speed decreases due to the critical rotation speed of the ball screw. Check the maximum speed for the stroke you want in "Stroke and Maximum Speed".
(2) The maximum load capacity is shown in "Main Specifications". For details, refer to the "Load Capacity by Speed ​​and Acceleration Table".
(3) Can only be used in a horizontal position.
(4) If used in a dusty environment, the lifespan will be significantly reduced.
(5) This model uses a sliding screw (※) and sliding guide, so please use it in an application suitable for its characteristics. Please note that sliding guides cannot handle offset loads. (※ See page 3-50 )
(6) Even when used with simple absolute, the encoder type column in the model item will be "I".

Dimensions

ST: Stroke

ME: Mechanical end

SE: Stroke end

(Note) The motor/encoder cable is connected to the cable joint connector. For details on the cable, see page 3-707 .

(Note) When returning to the origin, the slider moves to the ME, so be careful not to let it interfere with surrounding objects.

(Note) Pay attention to the length of the mounting bolts. When using mounting screws on the back of the base, if the bolts are long, they may interfere with the internal parts, causing abnormal sliding or damage to the parts.

Stroke dimensions

stroke 25 50 75 100 125 150
L 169.5 194.5 219.5 244.5 269.5 294.5
A 96 121 146 171 196 221
B 59 84 109 134 159 184
C 0 0 0 50 62.5 75
E 4 4 4 6 6 6
J 15 40 65 90 115 140
K 25 50 75 100 125 150

Mass by stroke

stroke 25 50 75 100 125 150
Mass (kg) 0.3 0.32 0.35 0.37 0.4 0.42
Shares
Share This