SCARA Robots
Features
A SCARA robot specialized in high-speed transportation of lightweight items.
With a wide range of variations and class-leading performance, it significantly contributes to reducing cycle times across various processes.
AC Servo Motor Equipped
Scara Robot
- Features: High speed, high payload, and high precision
- Arm length: 120mm to 1200mm
- Max payload: 50kg
- This multi-joint robot can be selected in sizes ranging from ultra-compact to ultra-large, with a compact installation space.

Battery-less Absolute Encoder & Pulse Motor Equipped
Power-consumption Scara Robot
- This compact SCARA robot achieves a low cost by incorporating a pulse motor.
- Available in 3-axis, 4-axis, and with a gripper.

SCARA Robots
IXA series
High Speed
Affordable
- Stroke: 50-300mm
- Maximum Payload: 80kg (horizontal), 19kg (vertical)
- Fastest Cycle Time: 0.26 seconds
It can operate with the industry's fastest standard cycle time. It is compatible with a wide range of sizes, from small to large models.

IXP Series
Affordable
- Arm length: 180 to 650 mm
- Maximum payload: 6 kg
- Fastest cycle time: 0.57 seconds
The use of pulse motors allows for a lower price compared to SCARA robots that use typical AC servo motors..

IX Series
Wall Installation
Ceiling Installation
- Arm length: 120 to 800 mm
- Maximum payload: 20 kg
- Fastest cycle time: 0.29 seconds
Compared to the IXA, this is an older series. Wall-mounted and ceiling-mounted configurations are only available in this series.