Slider Type
Features

- The slider on the top of the main unit works in the shape of a standard electric actuator.
- Workpiece can be attached by using the tapped holes provided on the slider.
- It has a built-in linear guide with the base integrated ball circulation model, which increases the moment of pitching, yawning, and rolling directions.
New technology
Arrival of Wide slider type!
- The adoption of the wide body allows the allowable load moment up to 14 times more compared to the standard slider type.
- It is suitable for usage with large overhanging. If a standard linear actuator with an external guide is being considered, the wide slider type can replace both of these in one.

Usage
- It is suitable for usage where workpieces are placed on sliders and for positioning purposes.
- Ideal for replacing the rodless air cylinders or internally produced equipment that is combined with ball screws + guide + motors.
- Ideal for base axis / moveable axis for orthogonal combinations.
- It can be used for usage requiring accuracy, such as the feed mechanism of the camera in the inspection process and the measurement with a laser displacement meter.

EleCylinder Slider Type
Standard
- Stroke: 50–1500 mm
- Maximum payload: 80 kg (horizontal), 55 kg (vertical)
- Maximum speed: 1200 mm/sec
This is a standard slider type. Straight and folding motor configurations are available.

High Rigidity
- Stroke: 50–2000 mm
- Maximum payload: 110 kg (horizontal), 55 kg (vertical)
- Maximum speed: 1440 mm/sec
This is a high-rigidity type with a built-in four-row guide.

Wide Slider
- Stroke: 50–800 mm
- Maximum payload: 62 kg (horizontal), 13.5 kg (vertical)
- Maximum speed: 1000 mm/sec
This product is advantageous when the workpiece extends significantly from the slider.

Belt Drive
- Stroke: 300–2600 mm
- Maximum Payload Capacity: 25 kg (horizontal)
- Maximum speed: 2000 mm/sec
The adoption of belt drive ensures low cost while maintaining high speed even with long strokes.

Ultra-Compact
- Stroke: 50–200 mm
- Maximum payload: 2 kg (horizontal) / 0.7 kg (vertical)
- Maximum speed: 200 mm/sec
This product dispels the impression that electric actuators are large.

Large Size
- Stroke: 100–2800 mm
- Maximum payload: 400 kg (horizontal) / 80 kg (vertical)
- Maximum speed: 2000 mm/sec
This is a ball screw-driven product with excellent rigidity, high payload, and high-speed motion.

RCP6(S) Series (RCP5/RCP4/RCP3) Slider Type
Standard
- Stroke: 50–1500 mm
- Maximum payload: 80 kg (horizontal), 55 kg (vertical)
- Maximum speed: 1200 mm/sec
This is a standard slider type actuator. It is available in both straight motor and folded-back motor configurations.

Wide Slider
- Stroke: 50–1100 mm
- Maximum payload: 100 kg (horizontal), 50 kg (vertical)
- Maximum Speed: 840 mm/sec
This product is advantageous in scenarios where the slider size is large, or when the workpiece extends significantly from the slider.

Wide Slider
- Stroke: 50–1100 mm
- Maximum Payload Capacity:
100 kg (horizontal), 50 kg (vertical) - Maximum Speed: 840 mm/sec

RCS4 Series (RCS3/RCS2) Slider Type
Standard Type
- Stroke: 50–1100 mm
- Maximum Payload Capacity:
120 kg (horizontal), 50 kg (vertical) - Maximum Speed: 2000 mm/sec
This is a standard slider type. Both straight motor and fold-back motor configurations are available to suit various application needs.

Wide Slider
- Stroke: 50–1100 mm
- Maximum Payload Capacity:
100 kg (horizontal), 50 kg (vertical) - Maximum Speed: 1800 mm/sec
This product features a large slider size, making it advantageous for applications where the workpiece significantly extends from the slider.

RCS3/RCS2 (Previous Series)
- Stroke: 100–2800 mm
- Maximum Payload Capacity:
80 kg (horizontal), 16 kg (vertical) - Maximum Speed: 2500 mm/sec

ISB Series (ISDB/SSPA/SSPA) Slider Type
Standard
- Stroke: 100–3000 mm
- Max Payload Capacity:
400 kg (horizontal), 80 kg (vertical) - Max Speed: 2500 mm/sec
We offer options such as an intermediate support specification for long stroke applications and wide sliders that enhance moment rigidity.

Simple Dust-Proof Specification
- Stroke: 100–2200 mm
- Max Payload Capacity:
120 kg (horizontal), 40 kg (vertical) - Max Speed: 2200 mm/sec
The slider drive component is equipped with stainless steel sheets to prevent foreign objects from entering the interior of the unit.

High Rigidity (SSPA)
- Stroke: 100 to 2500mm
- Maximum Payload: 120kg (horizontal), 60kg (vertical)
- Maximum Speed: 2500mm/sec
By using a steel base, this product becomes compact and highly rigid..

ISA (Old Series)
- Stroke: 100 to 1500mm
- Maximum Payload: 150kg (horizontal), 60kg (vertical)
- Maximum Speed: 2500mm/sec