West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Table Type

Features

Image 1

    • The table on the top of the main unit of Electric Actuator can be used for the actuating motion.
    • Workpiece can be attached by using the tapped holes provided on the top and front of the table.
    • It has a built-in ball-circulating linear guide in the table, which increases the moment of pitching, yawning, and rolling directions.

New technology

AArrival of Double block option!

    • he installation of the two guide blocks of Linear Actuator allows the dynamic allowable moment up to 4.3 times more.
    • The adoption of the double block structure allows payload up to 2 times more compared to the single block. (Horizontal installation)
Image 2

Usage

    • Ideal for replacing the table type air cylinders.
    • It can be used as a clamp sandwiching the workpiece from the left and right.
    • It can be used for positioning purposes to hold the workpiece at the front of the table or for adjusting the width of the work moving on the conveyor.
    • It is suitable for vertical moveable axis of orthogonal combination.
Image

EleCylinder Slider Type


Ultra-Compact

24V Drive
Compact

    • Stroke: 10–50 mm
    • Max Payload: 2 kg (horizontal), 0.8 kg (vertical)
    • Max Speed: 200 mm/sec

This is a palm-sized, ultra-compact model.


Image 1

Compact Table

24V Drive
Compact

    • Stroke: 30–150 mm
    • Max Payload: 12.5 kg (horizontal), 6.5 kg (vertical)
    • Max Speed: 800 mm/sec

A compact actuator designed for efficient use of table space.


Image 2

Wide Table

24V Drive
Compact
High Rigidity

    • Stroke: 30–150 mm
    • Max Payload: 20 kg (horizontal), 6.5 kg (vertical)
    • Max Speed: 700 mm/sec

A robust actuator with an extended table surface, ideal for handling heavier loads.


Image 3

Slim Type

24V Drive
Compact

    • Stroke: 30/50 mm
    • Max Payload: 8 kg (horizontal), 7 kg (vertical)
    • Max Speed: 200 mm/sec

TThis thin-profile actuator minimizes overall length and features a hollow AC 24V servo motor for compact, efficient performance.


Image 1

RCP6 Series(RCP3)


Standard Type

24V Drive
High Thrust

    • Stroke: 25–390 mm
    • Max Payload: 30 kg (horizontal), 24 kg (vertical)
    • Max Speed: 1120 mm/sec

Available in two configurations: Single Block for cost efficiency and Double Block for enhanced payload capacity.


Image 1

RCP3 Series (Legacy Model)

24V Drive

  • Stroke: 20–200 mm
  • Max Payload: 10 kg (horizontal), 4 kg (vertical)
  • Max Speed: 600 mm/sec

An affordable actuator option designed for cost-conscious applications.


Image 2

RCS4 Series (RCS3)


Standard Type

100/200V Drive
High Speed

    • Stroke: 25–390 mm
    • Max Payload: 30 kg (horizontal), 24 kg (vertical)
    • Max Speed: 1120 mm/sec

There are two types. Single block offers low cost, and double block provides high payload capacity.


Image 1

RCS3 series (Legacy Model)

100/200V drive
High Speed

  • Stroke: 25-100mm
  • Max Payload: 1.5kg (horizontal), 1kg (vertical)
  • Max Speed: 833mm/sec

This actuator supports high acceleration and deceleration with an instantaneous maximum of 4.8G.


Image 2

RCS2 Series


Compact Table

100/200V drive
Compact

    • Stroke: 50/75mm
    • Max Payload: 20kg (horizontal), 6kg (vertical)
    • Max Speed: 380mm/sec

This actuator features a compact table surface.


Image 1

Wide Table

100/200V drive
Compact

    • Stroke: 50/75mm
    • Max Payload: 20kg (horizontal), 6kg (vertical)
    • Max Speed: 380mm/sec

This actuator features a wide table surface.


Image 2

Flat Table

100/200V drive
Compact

    • Stroke: 50/75mm
    • Max Payload: 20kg (horizontal), 6kg (vertical)
    • Max Speed:380mm/sec

This is a flat-type actuator.


Image 3

RCA2 Series


Compact Table

24V Drive
Compact
Quiet

    • Stroke: 30/50mm
    • Max Payload: 6kg (horizontal), 1.5kg (vertical)
    • Max Speed: 300mm/sec

This is a compact actuator with a compact table surface.


Image 1

Wide Table

24V Drive
Compact
Quiet

    • Stroke: 30/50mm
    • Max Payload: 6kg (horizontal), 1.5kg (vertical)
    • Max Speed: 300mm/sec

This actuator has a wide table surface.


Image 2

Flat Table

24V Drive
Compact
Quiet

    • Stroke: 30/50mm
    • Max Payload: 6kg (horizontal), 1.5kg (vertical)
    • Max Speed: 300mm/sec

This is a flat-type actuator.


Image 3

Standard Type

24V Drive
Quiet

    • Stroke: 20-100mm
    • Max Payload: 8kg (horizontal), 4kg (vertical)
    • Max Speed: 600mm/sec

This is a low-cost actuator.


Image 1