Tilt Cam Mechanism
Tilt Cam Mechanism
Lifts and lowers workpieces using a tilt cam mechanism (for external inspection of lithium-ion battery cells).The system creates a more compact lifting mechanism that minimizes vertical height.
By adjusting the tilt angle, the vertical transport capacity can be increased.
By adjusting the tilt angle, the vertical transport capacity can be increased.
Device Specifications
Workpiece
Weight: 0.7kg
Jig
Weight: 0.5kg
Operating Conditions
Lift distance: 45mm
One-way travel time: 0.5 seconds
Cycle time: 5 seconds
Operating Requirements
Average daily operating time: 16 hours
Annual operating days: 250 days
Required lifespan: Over 10 years
1) Supply workpiece at retract position
2) Lift up
3) Perform inspection
4) Lower
5) Discharge to next process at retract position.
2) Lift up
3) Perform inspection
4) Lower
5) Discharge to next process at retract position.
Configuration Axis: EC-S4M-100-*-B-FT-WA
PDF
Stay Informed by Following Us
[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]