West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IA-OS / RCPC / RCM-101 - Positioner Controller Teaching Software for Windows PC

  Features

This start-up support software provides functions such as position teaching, trial operation, and monitoring.
It provides a complete range of functions required to make adjustments and help reduce start-up time.

  Model

IA-OS

(software only, for customers who already own a dedicated connection cable)

* Please purchase through your distributor and a download link will be sent to your valid email address.

* Please contact IAI for the current supported versions.

            Configuration
ia os connection image 642x143 1

 

Supported Windows versions:
7 / 10 / 11

download cd image 291x195 1
  Model

IA-OS-C

(software with an external device communication cable + USB conversion adapter + USB cable)

* Please purchase through your distributor and a download link will be sent to your valid email address.

* Please contact IAI for the current supported versions.

            Configuration
ia os c connection image 642x143 1

 

Supported Windows versions:
7 / 10 / 11

download cd and cables image 291x194 1
  Previous Model

RCPC Software

(This is the name of the previous teaching software, which is now included with the IA-OS / IA-OS-C installer package.)

  Previous Model

RCM-101-

(This is the part number for the previous teaching software package called "RCPC Software". It is now included with the IA-OS / IA-OS-C installer package.)

* If you need the CD-ROM version of RCM-101-, please contact IAI or your distributor to check for availability and then proceed to purchase it.

Stay Informed by Following Us

[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]