West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Types of Linear Electric Actuator (Single Axis)

Feature and usage categorized by Types of Linear Electric Actuators
 

 D       Rod type

 Features    

  • Rod type of Electric Actuator can be replacement for rod-type air cylinder.
  • The work piece can be set using the thread part of the rod tip.

 Usage    

  • It is suitable for inserting workpieces, press fitting, and caulking.
  • Ideal for replacing rod type air cylinders.
  • It is suitable for lifters and for withdrawing workpieces.
  • It is suitable for vertical movable axis of orthogonal combination.

*External Guide is required when radial load is applied.

    Please Add Us to Your Networks

[et_social_follow icon_style="flip" icon_shape="rounded" icons_location="top" col_number="auto" counts="true" counts_num="0" total="true" outer_color="light" network_names="true"]