Types of Linear Electric Actuator (Single Axis)
Feature and usage categorized by Types of Linear Electric Actuator
B Table type

Features
- The table on the top of the main unit of Electric Actuator can be used for the actuating motion.
- Workpiece can be attached by using the tapped holes provided on the top and front of the table.
- It has a built-in ball-circulating linear guide in the table, which increases the moment of pitching, yawning, and rolling directions.
[ New technology ] Arrival of Double block option!
- The installation of the two guide blocks of Linear Actuator allows the dynamic allowable moment up to 4.3 times more.
- The adoption of the double block structure allows payload up to 2 times more compared to the single block. (Horizontal installation)
Usage
- Ideal for replacing the table type air cylinders.
- It can be used as a clamp sandwiching the workpiece from the left and right.
- It can be used for positioning purposes to hold the workpiece at the front of the table or for adjusting the width of the work moving on the conveyor.
- It is suitable for vertical moveable axis of orthogonal combination.
Please Add Us to Your Networks