West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

EC – Mounting & Dismounting Device of Returnable Box Lids

A device to mount and dismount the lids of returnable boxes in which finished parts are stored.
In the past, an air cylinder was used to "remove and put a lid" from/on the returnable box. However, sometimes the lids could not be closed due to dropping of the lid or positional errors. The ELECYLINDER® moves smoothly without shocks, and stops on the numerically designated position, preventing the lids from dropping due to shocks and eliminating failures to close lids due to positional errors.