High-performance Network Integrated Type
RCON Controller
Installation Space Reduced
Installation space takes approx. 1/5 of conventional units

Contributing to Cost Reduction

Highly extendable Unit-linkage System


Compatible With All 24V Type Actuators

| Model List |
◼︎ Gateway Unit
| Model | RCON-GW / GWG | ||||||
| Exterior | ![]() |
||||||
| Interface | |||||||
| CCLink specification | CCLink IE specification | DeviceNet specification | EtherNet/IP specification | EtherCAT specification | PROFIBUS-DP specification | PROFINET-I/O specification | |
| CC | CIE | DV | EP | EC | PR | PRT | |

◼︎ Driver Units
| Model | RCON-PC-1 RCON-PC-2 |
RCON-PCF-1 | RCON-AC-1 RCON-AC-2 |
RCON-DC-1 RCON-DC-2 |
| Exterior | ![]() |
![]() |
![]() |
![]() |

| Unit Configuration |
These units can be ordered separately and freely combined to build the RCON system.
Up to 16 axes can be connected.

Please Follow Us on Your Networks