Machinery & Tools
Application Example Animation: EC Flat & Short Height, Vertical, Long Stroke Grippers in Catalog CE0284-2A – Inspection and transfer of diecast parts into pallets
IAI EC Flat & Short Height, Vertical, Long Stroke Grippers – Low profile, with heights of 30-35mm, Industry-leading performance, Long stroke gripper is also added.
EC-01. Door opening/closing mechanism for processing machines
In addition to speed, acceleration and deceleration can be set respectively, enabling shock-less opening and closing while increasing speed.
EC-02. Laser marking equipment for flywheel – ELECYLINDER Slider Type is used for positioning
Positions can be set in increments of 0.01mm, and feedback control of 1,000 times per second ensures repeatable and accurate engraving.
EC-20. Ceramic product grinding process – Dust-proof, Splash-proof Electric Cylinders
Since S6□W is IP54 or equivalent and RR6□W is IP67 rated, they can be used in machining processes where dust is generated.
01. Insert missing parts inspection equipment for resin cases
The inspection camera is brought to a smooth standstill by adjusting acceleration and deceleration. This can significantly reduce standby time due to camera vibration.
02. Tensile testing of wire harnesses – Pulse Press Electric Actuator
Pulse Presses can handle loads in the tensile direction and have no limit on tensile time. High precision judgments are possible at a low cost.
03. Fast pick and place of radiators and tips – IXA SCARA Robot
IXA, very high-speed SCARA robot in the industry, also supports push-motion operation. When fitting part A to part B, the position error can be compensated (compliance control).
04. Glass circuit board transfer equipment
The system is ISO class 2.5 equivalent, making it ideal for operation in clean environments. Arching the motion allows palletizing with the shortest path (arch motion).
05. Automotive connector inspection equipment – Alternative to Vertical Articulated Robot
Diagonal approaches and tip swiveling, possible until now only with vertically articulated robots, can now be performed at a low cost. The wrist unit is capable of interpolating motion with the orthogonal axes.
06. Automatic assembly machine with indexing system (press fitting of bushings) – R-Unit
R-unit controllers can be used with a mix of 24V/200V motors. A single unit can connect up to 16 axes, reducing price and installation space.
07. Orthogonal 3-axis NutRunner screw tightening equipment, Built-in linear guide sliders
IAI’s slider type incorporates a ball circulating type with a built-in linear guide, making it suitable for applications with large rotational reaction forces and moment loads. (NutRunner/Nut Runner)
EC – Inspection Device of Bearing Torque
A device for inspecting bearing torqueWith the air cylinder, the speed and acceleration / deceleration were unstable, and there was a defect where the bearing was damaged by the impact of the holding jig. The ELECYLINDER® provides smooth deceleration, exerts no impact...