West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page
Industry: Electronic Components
Process: Press-fitting
Press fitting silicon to pcb
Functions used: Positioning and Pushing

ROBO Cylinder® was adopted for equipment that performs both processes of applying silicon to a printed circuit board and press-fitting a cover.

While the printed circuit board is moved with the RCP3-SA5R on the bottom, the coating and press-fitting are performed with the RCA2-TW4N on the top.

Automating a manual process has doubled the production efficiency.

Also, the changeover became easy whenever the workpiece changed, which reduced the amount of man hours necessary.

Related product information
Controllers:
PCON , ACON

Actuators:
RCP3-SA5R , RCA2-TW4N

 

See more application examples.