See our robots at Automate 2017

Join us as our guest on April 3rd - 6th with FREE registration.
Experience a resource-rich expo floor with live demonstrations and working machinery of the latest packing technology, equipment and products.
On display, we'll have our latest generation of ROBO Cylinder® with battery-less absolute encoders, the RCP6.
The affordable pulse motor type IXP SCARA with high-output drivers costs around half a conventional model.
The RCS3 Servo Press ROBO Cylinder® offers easy adjustment of push force and position control.
Application: Equipment for Labeling Glass Bottles

Industry: Food & Beverage Packaging & Labeling
Process: Labeling
A small and thin type Robo Cylinder® and a MEC controller have been adopted for labeling glass bottles for beverages.
When the bottle is placed on top of rollers, the rollers rotate in sync with the feeding of the label.
As the label is fed, it is transferred from the paper onto the bottle. The label is fixed by pressing down on it with Robo Cylinder®.
An Air cylinder was considered, but the equipment was motorized so that it could be used in places without compressed air.
Robo Cylinder® can use the same input/output circuit as an air cylinder, and as construction without a PLC was possible, the equipment was produced at a low price.
Related product information
Controller:
AMEC
Actuators:
RCA2-GD4N
Please call IAI America from 8:30 am to 5:00 pm at these locations:
Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712
Outside office hours, please use our contact form.